(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
AH2 Type Adjustable Head

Click this image to zoom it.

Move the mouse over the image to zoom

AH2 Type Adjustable Head

Standard Unit Price:
SGD 198.96-
Days to Ship :
7 Day(s)

[Features]
· A bundle containing many interchangeable heads. The cost reduction is evident.
· Resolves at one stroke the torque management for a wide variety of width across flat dimensions.
[Applications]
· For tightening nuts for piping of hydraulic and pneumatic devices and air conditioners.

Basic Specifications

  • Product Type
    Replacement Head
  • Replaceable Head Type
    Adjustable Head
  • Main body: option
    Option
  • Mass(g)
    200
  • Features
    A collection of numerous replacement heads. The cost reduction is clear. A wide variety of two-sided width dimension torque management problems can be solved all at once.
  • Application
    Oil, for tightening nuts for piping of hydraulic and pneumatic devices and air conditioners.
Part Number
Mouth Width Minimum(mm)

Refine by

  • 10
  • 13
  • Clear
Mouth Width Standard(mm)

Refine by

  • 18
  • 22
  • 24
  • Clear
Mouth Width Maximum(mm)

Refine by

  • 26
  • 30
  • 36
  • Clear
Allowable Torque(N·m)

Refine by

  • 50
  • 100
  • 140
  • Clear
Applicable Torque Wrench

Refine by

  • CL50NX15D
  • CL100NX15D
  • CL140NX15D
  • Clear
Trusco Code

Refine by

  • 402-2602
  • 402-2599
  • 402-2581
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10
18
26
50
CL50NX15D
402-2581
7 Day(s)
SGD 198.96

Part Number : AH15D2X26
Days to Ship 7 Day(s)
Standard Unit Price SGD 198.96

Specificationtitle

  • Product Type
    Replacement Head
  • Replaceable Head Type
    Adjustable Head
  • Mouth Width Minimum(mm)
    10
  • Mouth Width Standard(mm)
    18
  • Mouth Width Maximum(mm)
    26
  • Allowable Torque(N·m)
    50
  • Applicable Torque Wrench
    CL50NX15D
  • Main body: option
    Option
  • Trusco Code
    402-2581
  • Mass(g)
    200
  • Features
    A collection of numerous replacement heads. The cost reduction is clear. A wide variety of two-sided width dimension torque management problems can be solved all at once.
  • Application
    Oil, for tightening nuts for piping of hydraulic and pneumatic devices and air conditioners.
13
22
30
100
CL100NX15D
402-2599
7 Day(s)
SGD 203.03

Part Number : AH15D2X30
Days to Ship 7 Day(s)
Standard Unit Price SGD 203.03

Specificationtitle

  • Product Type
    Replacement Head
  • Replaceable Head Type
    Adjustable Head
  • Mouth Width Minimum(mm)
    13
  • Mouth Width Standard(mm)
    22
  • Mouth Width Maximum(mm)
    30
  • Allowable Torque(N·m)
    100
  • Applicable Torque Wrench
    CL100NX15D
  • Main body: option
    Option
  • Trusco Code
    402-2599
  • Mass(g)
    200
  • Features
    A collection of numerous replacement heads. The cost reduction is clear. A wide variety of two-sided width dimension torque management problems can be solved all at once.
  • Application
    Oil, for tightening nuts for piping of hydraulic and pneumatic devices and air conditioners.
13
24
36
140
CL140NX15D
402-2602
7 Day(s)
SGD 230.19

Part Number : AH15D2X36
Days to Ship 7 Day(s)
Standard Unit Price SGD 230.19

Specificationtitle

  • Product Type
    Replacement Head
  • Replaceable Head Type
    Adjustable Head
  • Mouth Width Minimum(mm)
    13
  • Mouth Width Standard(mm)
    24
  • Mouth Width Maximum(mm)
    36
  • Allowable Torque(N·m)
    140
  • Applicable Torque Wrench
    CL140NX15D
  • Main body: option
    Option
  • Trusco Code
    402-2602
  • Mass(g)
    200
  • Features
    A collection of numerous replacement heads. The cost reduction is clear. A wide variety of two-sided width dimension torque management problems can be solved all at once.
  • Application
    Oil, for tightening nuts for piping of hydraulic and pneumatic devices and air conditioners.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)