(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cross-handled Nut Screwdriver

Cross-handled Nut Screwdriver

Standard Unit Price:
SGD 37.21-
Days to Ship :
7 Day(s) or more

[Features]
· This grip fits well in the palm of the hand, perfect for applying torque.
· It is a long type that's useful in turning nuts in deep places.
· The grip end of 202-4/4.5 includes a shaft that is convenient for quick turning

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Shaft length L (mm)

Refine by

  • 85
  • 95
  • 230
  • Clear
(Box/Hex/Ball-Point) Width Across Flats (mm)

Refine by

  • 4
  • 4.5
  • 5
  • 5.5
  • 6
  • 7
  • 8
  • 9
  • 10
  • 11
  • 12
  • 13
  • 14
  • Clear
Overall Length(mm)

Refine by

  • 125
  • 135
  • 270
  • 275
  • Clear
Trusco code

Refine by

  • 829-0456
  • 829-0455
  • 829-0454
  • 829-0453
  • 829-0452
  • 829-0451
  • 829-0450
  • 829-0449
  • 829-0448
  • 829-0447
  • 829-0446
  • 829-0445
  • 829-0444
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
85
4
125
829-0444
8 Day(s)
SGD 37.21

Part Number : 202-4
Days to Ship 8 Day(s)
Standard Unit Price SGD 37.21

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    85
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    4
  • Overall Length(mm)
    125
  • Trusco code
    829-0444
  • Weight(g)
    26
  • Compatible Screw
    M3.5
  • Features
    It is a long type that's useful in turning nuts in deep places. The grip end of 202-4/4.5 has a shaft that's convenient in quick turning.
95
4.5
135
829-0445
29 Day(s)
SGD 37.21

Part Number : 202-4.5
Days to Ship 29 Day(s)
Standard Unit Price SGD 37.21

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    95
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    4.5
  • Overall Length(mm)
    135
  • Trusco code
    829-0445
  • Weight(g)
    26
  • Compatible Screw
    M4
  • Features
    It is a long type that's useful in turning nuts in deep places. The grip end of 202-4/4.5 has a shaft that's convenient in quick turning.
230
5
270
829-0446
7 Day(s)
SGD 41.99

Part Number : 202-5
Days to Ship 7 Day(s)
Standard Unit Price SGD 41.99

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    230
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    5
  • Overall Length(mm)
    270
  • Trusco code
    829-0446
  • Weight(g)
    76
  • Compatible Screw
    M5
  • Features
    It is a long type that's useful in turning nuts in deep places.
230
5.5
270
829-0447
29 Day(s)
SGD 43.50

Part Number : 202-5.5
Days to Ship 29 Day(s)
Standard Unit Price SGD 43.50

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    230
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    5.5
  • Overall Length(mm)
    270
  • Trusco code
    829-0447
  • Weight(g)
    76
  • Compatible Screw
    -
  • Features
    It is a long type that's useful in turning nuts in deep places.
230
6
270
829-0448
7 Day(s)
SGD 45.01

Part Number : 202-6
Days to Ship 7 Day(s)
Standard Unit Price SGD 45.01

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    230
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    6
  • Overall Length(mm)
    270
  • Trusco code
    829-0448
  • Weight(g)
    101
  • Compatible Screw
    M6
  • Features
    It is a long type that's useful in turning nuts in deep places.
230
7
270
829-0449
7 Day(s)
SGD 46.77

Part Number : 202-7
Days to Ship 7 Day(s)
Standard Unit Price SGD 46.77

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    230
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    7
  • Overall Length(mm)
    270
  • Trusco code
    829-0449
  • Weight(g)
    101
  • Compatible Screw
    M7
  • Features
    It is a long type that's useful in turning nuts in deep places.
230
8
270
829-0450
7 Day(s)
SGD 48.15

Part Number : 202-8
Days to Ship 7 Day(s)
Standard Unit Price SGD 48.15

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    230
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    8
  • Overall Length(mm)
    270
  • Trusco code
    829-0450
  • Weight(g)
    101
  • Compatible Screw
    -
  • Features
    It is a long type that's useful in turning nuts in deep places.
230
9
275
829-0451
7 Day(s)
SGD 54.44

Part Number : 202-9
Days to Ship 7 Day(s)
Standard Unit Price SGD 54.44

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    230
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    9
  • Overall Length(mm)
    275
  • Trusco code
    829-0451
  • Weight(g)
    154
  • Compatible Screw
    M8
  • Features
    It is a long type that's useful in turning nuts in deep places.
230
10
275
829-0452
7 Day(s)
SGD 58.97

Part Number : 202-10
Days to Ship 7 Day(s)
Standard Unit Price SGD 58.97

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    230
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    10
  • Overall Length(mm)
    275
  • Trusco code
    829-0452
  • Weight(g)
    168
  • Compatible Screw
    -
  • Features
    It is a long type that's useful in turning nuts in deep places.
230
11
275
829-0453
7 Day(s)
SGD 65.64

Part Number : 202-11
Days to Ship 7 Day(s)
Standard Unit Price SGD 65.64

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    230
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    11
  • Overall Length(mm)
    275
  • Trusco code
    829-0453
  • Weight(g)
    192
  • Compatible Screw
    -
  • Features
    It is a long type that's useful in turning nuts in deep places.
230
12
275
829-0454
7 Day(s)
SGD 77.06

Part Number : 202-12
Days to Ship 7 Day(s)
Standard Unit Price SGD 77.06

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    230
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    12
  • Overall Length(mm)
    275
  • Trusco code
    829-0454
  • Weight(g)
    225
  • Compatible Screw
    -
  • Features
    It is a long type that's useful in turning nuts in deep places.
230
13
275
829-0455
7 Day(s)
SGD 83.65

Part Number : 202-13
Days to Ship 7 Day(s)
Standard Unit Price SGD 83.65

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    230
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    13
  • Overall Length(mm)
    275
  • Trusco code
    829-0455
  • Weight(g)
    258
  • Compatible Screw
    -
  • Features
    It is a long type that's useful in turning nuts in deep places.
230
14
275
829-0456
7 Day(s)
SGD 88.48

Part Number : 202-14
Days to Ship 7 Day(s)
Standard Unit Price SGD 88.48

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    230
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    14
  • Overall Length(mm)
    275
  • Trusco code
    829-0456
  • Weight(g)
    260
  • Compatible Screw
    -
  • Features
    It is a long type that's useful in turning nuts in deep places.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)