(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Swiss Grip Nut Screwdriver

Swiss Grip Nut Screwdriver

Standard Unit Price:
SGD 30.67-
Days to Ship :
7 Day(s) or more

Nut driver made from 2 new materials: polypropylene and santoprene.
[Features]
· The symbol and size of the driver tip shape are shown on the rear of the handle.
· A screwdriver suited for the task can be selected quickly.
· The handle shape features the same ergonomic design as the Multi-craft.
· The carefully selected surface material is close to the hardness of human hands, making it feel soft and warm.
· With a special surface structure, the handle can be grasped firmly even with wet hands.
· Resistant to oil and gasoline, allowing it to be easily cleaned. Heat resistance of 140°C.
[Applications]
· Convenient for high-tech fields, assembly lines, and home use. Ideal for rapid turning.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip standards
    Box
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Features
    The Swiss grip is a handle made of 2 new types of materials: polypropylene and santoprene. Handle shape is the same type as Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The special surface structure makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned.

Catalog

Japanese Only

Part Number
Shaft length L (mm)

Refine by

  • 70
  • 80
  • 85
  • 90
  • 100
  • Clear
(Box/Hex/Ball-Point) Width Across Flats (mm)

Refine by

  • 4
  • 4.5
  • 5
  • 5.5
  • 6
  • 7
  • Clear
Overall Length(mm)

Refine by

  • 150
  • 170
  • 180
  • 190
  • 195
  • 205
  • Clear
Tip outer diameter(mm)

Refine by

  • 6.8
  • 7.0
  • 8.0
  • 8.8
  • 9.4
  • 11.0
  • Clear
Trusco code

Refine by

  • 829-0443
  • 829-0442
  • 829-0441
  • 829-0440
  • 829-0439
  • 829-0438
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
70
4
150
6.8
829-0438
8 Day(s)
SGD 30.67

Part Number : 8200-4
Days to Ship 8 Day(s)
Standard Unit Price SGD 30.67

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    70
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    4
  • Overall Length(mm)
    150
  • Tip outer diameter(mm)
    6.8
  • Trusco code
    829-0438
  • Weight(g)
    26
  • Compatible Screw
    M2
  • Features
    The Swiss grip is a handle made of 2 new types of materials: polypropylene and santoprene. Handle shape is the same type as Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The special surface structure makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned.
80
4.5
170
7.0
829-0439
7 Day(s)
SGD 30.92

Part Number : 8200-4.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 30.92

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    80
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    4.5
  • Overall Length(mm)
    170
  • Tip outer diameter(mm)
    7.0
  • Trusco code
    829-0439
  • Weight(g)
    34
  • Compatible Screw
    M2.2
  • Features
    The Swiss grip is a handle made of 2 new types of materials: polypropylene and santoprene. Handle shape is the same type as Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The special surface structure makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned.
85
5
180
8.0
829-0440
7 Day(s)
SGD 32.43

Part Number : 8200-5
Days to Ship 7 Day(s)
Standard Unit Price SGD 32.43

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    85
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    5
  • Overall Length(mm)
    180
  • Tip outer diameter(mm)
    8.0
  • Trusco code
    829-0440
  • Weight(g)
    45
  • Compatible Screw
    M2.5
  • Features
    The Swiss grip is a handle made of 2 new types of materials: polypropylene and santoprene. Handle shape is the same type as Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The special surface structure makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned.
90
5.5
190
8.8
829-0441
7 Day(s)
SGD 32.56

Part Number : 8200-5.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 32.56

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    90
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    5.5
  • Overall Length(mm)
    190
  • Tip outer diameter(mm)
    8.8
  • Trusco code
    829-0441
  • Weight(g)
    54
  • Compatible Screw
    M3
  • Features
    The Swiss grip is a handle made of 2 new types of materials: polypropylene and santoprene. Handle shape is the same type as Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The special surface structure makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned.
90
6
195
9.4
829-0442
7 Day(s)
SGD 34.07

Part Number : 8200-6
Days to Ship 7 Day(s)
Standard Unit Price SGD 34.07

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    90
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    6
  • Overall Length(mm)
    195
  • Tip outer diameter(mm)
    9.4
  • Trusco code
    829-0442
  • Weight(g)
    74
  • Compatible Screw
    M3.5
  • Features
    The Swiss grip is a handle made of 2 new types of materials: polypropylene and santoprene. Handle shape is the same type as Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The special surface structure makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned.
100
7
205
11.0
829-0443
7 Day(s)
SGD 34.07

Part Number : 8200-7
Days to Ship 7 Day(s)
Standard Unit Price SGD 34.07

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    7
  • Overall Length(mm)
    205
  • Tip outer diameter(mm)
    11.0
  • Trusco code
    829-0443
  • Weight(g)
    77
  • Compatible Screw
    M4
  • Features
    The Swiss grip is a handle made of 2 new types of materials: polypropylene and santoprene. Handle shape is the same type as Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The special surface structure makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)