(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Offset Flathead Screwdriver

Offset Flathead Screwdriver

Standard Unit Price:
SGD 28.00-
Days to Ship :
7 Day(s)

[Features]
· Effective for work in a limited space where a normal screwdriver cannot be used.
· The angle of each end is different (in the rotating direction), and it is possible to rotate bit by bit.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip standards
    Flathead (-)
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Features
    The angle of each end is different (in the rotating direction), and it is possible to rotate bit by bit.

Catalog

Japanese Only

Part Number
Tip size / flathead (-) blade width (mm) B1

Refine by

  • 4
  • 5.5
  • 6.5
  • 8
  • 10
  • 13
  • Clear
Tip size / flathead (-) blade thickness (mm) B2

Refine by

  • 0.6
  • 0.8
  • 1
  • 1.2
  • 1.6
  • 2
  • Clear
Shaft diameter (φ)(mm)

Refine by

  • 5
  • 6
  • 8
  • Clear
Overall Length(mm)

Refine by

  • 100
  • 110
  • 125
  • 150
  • 175
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4
0.6
5
100
7 Day(s)
SGD 28.00

Part Number : 600-2
Days to Ship 7 Day(s)
Standard Unit Price SGD 28.00

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    4
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Tip size / flathead (-) blade thickness (mm) B2
    0.6
  • Shaft diameter (φ)(mm)
    5
  • Overall Length(mm)
    100
  • Weight(g)
    14
  • Compatible Screw
    M2.5
  • Features
    The angle of each end is different (in the rotating direction), and it is possible to rotate bit by bit.
5.5
0.8
5
100
7 Day(s)
SGD 28.00

Part Number : 600-3
Days to Ship 7 Day(s)
Standard Unit Price SGD 28.00

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    5.5
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Tip size / flathead (-) blade thickness (mm) B2
    0.8
  • Shaft diameter (φ)(mm)
    5
  • Overall Length(mm)
    100
  • Weight(g)
    15
  • Compatible Screw
    M3
  • Features
    The angle of each end is different (in the rotating direction), and it is possible to rotate bit by bit.
6.5
1
6
110
7 Day(s)
SGD 29.66

Part Number : 600-4
Days to Ship 7 Day(s)
Standard Unit Price SGD 29.66

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    6.5
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Tip size / flathead (-) blade thickness (mm) B2
    1
  • Shaft diameter (φ)(mm)
    6
  • Overall Length(mm)
    110
  • Weight(g)
    23
  • Compatible Screw
    M4
  • Features
    The angle of each end is different (in the rotating direction), and it is possible to rotate bit by bit.
8
1.2
6
125
7 Day(s)
SGD 31.16

Part Number : 600-5
Days to Ship 7 Day(s)
Standard Unit Price SGD 31.16

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    8
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Tip size / flathead (-) blade thickness (mm) B2
    1.2
  • Shaft diameter (φ)(mm)
    6
  • Overall Length(mm)
    125
  • Weight(g)
    29
  • Compatible Screw
    M5
  • Features
    The angle of each end is different (in the rotating direction), and it is possible to rotate bit by bit.
10
1.6
8
150
7 Day(s)
SGD 37.45

Part Number : 600-6
Days to Ship 7 Day(s)
Standard Unit Price SGD 37.45

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    10
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Tip size / flathead (-) blade thickness (mm) B2
    1.6
  • Shaft diameter (φ)(mm)
    8
  • Overall Length(mm)
    150
  • Weight(g)
    58
  • Compatible Screw
    M6
  • Features
    The angle of each end is different (in the rotating direction), and it is possible to rotate bit by bit.
13
2
8
175
7 Day(s)
SGD 41.74

Part Number : 600-7
Days to Ship 7 Day(s)
Standard Unit Price SGD 41.74

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    13
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Tip size / flathead (-) blade thickness (mm) B2
    2
  • Shaft diameter (φ)(mm)
    8
  • Overall Length(mm)
    175
  • Weight(g)
    70
  • Compatible Screw
    M8
  • Features
    The angle of each end is different (in the rotating direction), and it is possible to rotate bit by bit.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)