(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

TCN Type Tap Collet

TCN Type Tap Collet

The TCN and TCPN tap collets include a built-in torque adjustment mechanism. For the TCN tap collet, the tap and tap collet can be changed using the Quick Change method.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TCN12-5/16
TCN12-7/16
TCN12-M3
TCN12-M4
TCN12-M5
TCN12-M6
TCN12-M8
TCN12-M10
TCN12-M12
TCN24-1/2
TCN24-5/8
TCN24-5/16
TCN24-7/16
TCN24-M5
TCN24-M6
TCN24-M8
TCN24-M10
TCN24-M12
TCN24-M14
TCN24-M16
TCN24-M18
TCN24-M20
TCN24-M22
TCN24-M24
TCN24-M27
TCN24-M30
TCPN24-P1
TCPN24-P1/2
TCPN24-P1/4
TCPN24-P1/8
TCPN24-P3/4
TCPN24-P3/8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipD1
(mm)
D2
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
W
(mm)
Mass
(g)
Tap Size (M) Tap Size (UNC) Tap Size (PT-PS)

SGD 144.99

1 Piece(s) 14 Day(s) 32196.115585.0--5/16-

SGD 144.99

1 Piece(s) 14 Day(s) 32198.026676.0--7/16-

SGD 134.80

1 Piece(s) 14 Day(s) 32194.015363.2100M3--

SGD 134.80

1 Piece(s) 14 Day(s) 32195.015414.0100M4--

SGD 134.80

1 Piece(s) 14 Day(s) 32195.515494.5100M5--

SGD 134.80

1 Piece(s) 14 Day(s) 32196.015514.5100M61/4-

SGD 134.77

1 Piece(s) 14 Day(s) 32196.215585.095M8--

SGD 134.77

1 Piece(s) 14 Day(s) 32197.015635.595M103/8-

SGD 134.87

1 Piece(s) 14 Day(s) 32198.526806.5115M12--

SGD 178.74

1 Piece(s) 14 Day(s) 52329.019737.0--1/2-

SGD 178.74

1 Piece(s) 14 Day(s) 523212.019719.0--5/8-

SGD 178.74

1 Piece(s) 14 Day(s) 52326.117605.0--5/16-

SGD 178.74

1 Piece(s) 14 Day(s) 52328.017696.0--7/16-

SGD 169.83

1 Piece(s) 14 Day(s) 52325.517514.0340M5--

SGD 169.83

1 Piece(s) 14 Day(s) 52326.017534.5340M61/4-

SGD 169.83

1 Piece(s) 8 Day(s) 52326.217605.0340M8--

SGD 169.83

1 Piece(s) 14 Day(s) 52327.017655.5340M103/8-

SGD 169.80

1 Piece(s) 14 Day(s) 52328.517716.5335M12--

SGD 169.98

1 Piece(s) 14 Day(s) 523210.519658.0370M14--

SGD 169.91

1 Piece(s) 8 Day(s) 523212.5197010355M16--

SGD 169.86

1 Piece(s) 14 Day(s) 523214.0197411.0345M18--

SGD 169.83

1 Piece(s) 14 Day(s) 523215.0197812.0340M20--

SGD 169.74

1 Piece(s) 8 Day(s) 523217.0198713.0325M227/8-

SGD 170.36

1 Piece(s) 14 Day(s) 523219.04211315.0440M24--

SGD 170.31

1 Piece(s) 14 Day(s) 523220.04212315.0430M27--

SGD 178.74

1 Piece(s) 14 Day(s) 523223.04212617.0-M30--

SGD 171.12

1 Piece(s) 14 Day(s) 523221.05310321.0580--P1

SGD 169.83

1 Piece(s) 14 Day(s) 523214.0226614.0340--P1/2

SGD 169.98

1 Piece(s) 14 Day(s) 52329.022539.0370--P1/4

SGD 170.04

1 Piece(s) 14 Day(s) 52326.022496.0380--P1/8

SGD 170.21

1 Piece(s) 14 Day(s) 523217.0378317.0410--P3/4

SGD 169.93

1 Piece(s) 14 Day(s) 523211.0225411.0360--P3/8

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)