(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pencil Mill Chuck Standard Set

Pencil Mill Chuck Standard Set

[Features]
· An economical chuck set containing a straight shank pencil mill chuck and second to none among high-precision pencil mill collets. The end mills with small and ultra-small diameters are ideal for use in precision machining and mold processing

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
S-SN20-PCH6-125
S-SN25-PCH6-130
S-SN25-PCH10-145
S-SN32-PCH6-135
S-SN32-PCH10-155
S-SN42-PCH10-170
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRetainable blade diameter
(mm)
shank diameter
(mm)
Set Content

SGD 581.24

1 Piece(s) 14 Day(s) 3–620Pencil Mill Chuck: SN20-PCH6-125 (1 pc) / Pencil Mill Collet: YPC6-3, 4, 6 (1 pc each) (total of 3) / Single-ended Wrench: KS6 (1 pc)

SGD 581.24

1 Piece(s) 14 Day(s) 3–625Pencil Mill Chuck: SN25-PCH6-130 (1 pc) / Pencil Mill Collet: YPC6-3, 4, 6 (1 pc each) (total of 3) / Single-ended Wrench: KS6 (1 pc)

SGD 808.65

1 Piece(s) 14 Day(s) 3–1025Pencil Mill Chuck: SN25-PCH10-145 (1 pc) / Pencil Mill Collet: YPC10-3, 4, 6, 8, 10 (1 pc each) (total of 5) / Single-ended Wrench: KS10 (1 pc)

SGD 581.24

1 Piece(s) 14 Day(s) 3–632Pencil Mill Chuck: SN32-PCH6-135 (1 pc) / Pencil Mill Collet: YPC6-3, 4, 6 (1 pc each) (total of 3) / Single-ended Wrench: KS6 (1 pc)

SGD 808.65

1 Piece(s) 14 Day(s) 3–1032Pencil Mill Chuck: SN32-PCH10-155 (1 pc) / Pencil Mill Collet: YPC10-3, 4, 6, 8, 10 (1 pc each) (total of 5) / Single-ended Wrench: KS10 (1 pc)

SGD 826.26

1 Piece(s) 14 Day(s) 3–1042Pencil Mill Chuck: SN42-PCH10-170 (1 pc) / Pencil Mill Collet: YPC10-3, 4, 6, 8, 10 (1 pc each) (total of 5) / Single-ended Wrench: KS10 (1 pc)

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Features 1 The end mills with the small and ultra-small diameters are best suited for use in precision machining and mold processing.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)