(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Side Spindle

Side Spindle

[Features]
· Use side spindle SS series to support one end of the jig when performing multi-surface machining with a C-type jig.

Part Number

Configured Part Number is shown.

Part Number
SS110
SS135
SS160
SS200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipD
(mm)
Mass
(g)
Compatible Model Center Height
(mm)
A
(mm)
B
(mm)
C
(mm)

SGD 2,298.89

1 Piece(s) 14 Day(s) 149400JNC(H)140110160110100

SGD 2,553.14

1 Piece(s) 14 Day(s) 1410300JNC(H)170/YNC(P)170135185135100

SGD 2,806.31

1 Piece(s) 14 Day(s) 1811000JNC(H)200/YNC(P)200/CTB210160210160100

SGD 3,063.25

1 Piece(s) 14 Day(s) 1812400JNC(H)250/YNC(P)250200250200110

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Features 1 The spindle is pushed forward and backward by a disc spring and has a structure where small displacement in the shaft direction will be absorbed. Features 2 Clamp mechanism is not built in.
Features 3 Grease is used for lubrication and there is no need for refueling.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)