(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Knife Type Hex Bar Wrench (6 pc Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Knife Type Hex Bar Wrench (6 pc Type)

Standard Unit Price:
SGD 21.53
Days to Ship :
7 Day(s)

[Features]
· As it can be folded and stored in a case, it is easy to carry and not easily mislaid.
· The case works as a handle, so it can be tightened very strongly.
· It is designed for professionals so as to exceed ISO and JIS standards.
[Applications]
· For tightening hex socket head bolts.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Type
    Knife-shaped
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    3 / 4 / 5 / 6 / 8 / 2.5
  • Single Product/Set Classification
    Set Product
  • Set Content
    2.5、3、4、5、6、8
  • Trusco Code
    401-2071
  • Mass(g)
    232.0
  • Features
    It can be folded and stored in a case, making it easy to carry and hard to lose. The case works as a handle, so it can be tightened very strongly. It is designed for professionals so as to exceed ISO and JIS standards.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 21.53

Part Number : 009-2
Days to Ship 7 Day(s)
Standard Unit Price SGD 21.53

Specificationtitle

  • Type
    Knife-shaped
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2.5 ~ 8
  • Single Product/Set Classification
    Set Product
  • Set Content
    2.5、3、4、5、6、8
  • Trusco Code
    401-2071
  • Mass(g)
    232.0
  • Features
    It can be folded and stored in a case, making it easy to carry and hard to lose. The case works as a handle, so it can be tightened very strongly. It is designed for professionals so as to exceed ISO and JIS standards.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it can be stored in the case by folding, it is convenient to carry, and it will not be lost.
●Since the case is a handle, you can strongly tighten.

Specification

●SPQ(piece):10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)