(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hex key (extra long)

Click this image to zoom it.

Move the mouse over the image to zoom

Hex key (extra long)

Standard Unit Price:
SGD 3.90-
Days to Ship :
7 Day(s) or more

[Features]
· It is designed for professionals so as to exceed ISO and JIS standards.
[Applications]
· For tightening hex socket head bolts.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 79
  • 95
  • 110
  • 126
  • 142
  • 160
  • 180
  • 200
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 16
  • 17
  • 18
  • 20
  • 25
  • 28
  • 32
  • 36
  • Clear
Trusco Code

Refine by

  • 401-2534
  • 401-2526
  • 401-2518
  • 401-2500
  • 401-2496
  • 401-2488
  • 401-2470
  • 401-2453
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
79
16
401-2453
7 Day(s)
SGD 3.90

Part Number : LH-1.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 3.90

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    79
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    16
  • Trusco Code
    401-2453
  • Mass(g)
    1.5
  • Features
    It is designed for professionals so as to exceed ISO and JIS standards.
2
95
17
401-2470
7 Day(s)
SGD 4.20

Part Number : LH-2
Days to Ship 7 Day(s)
Standard Unit Price SGD 4.20

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    95
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    17
  • Trusco Code
    401-2470
  • Mass(g)
    3
  • Features
    It is designed for professionals so as to exceed ISO and JIS standards.
2.5
110
18
401-2488
7 Day(s)
SGD 4.70

Part Number : LH-2.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 4.70

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    110
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    18
  • Trusco Code
    401-2488
  • Mass(g)
    5.5
  • Features
    It is designed for professionals so as to exceed ISO and JIS standards.
3
126
20
401-2496
7 Day(s)
SGD 5.10

Part Number : LH-3
Days to Ship 7 Day(s)
Standard Unit Price SGD 5.10

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    3
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    126
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    20
  • Trusco Code
    401-2496
  • Mass(g)
    9
  • Features
    It is designed for professionals so as to exceed ISO and JIS standards.
4
142
25
401-2500
7 Day(s)
SGD 6.76

Part Number : LH-4
Days to Ship 7 Day(s)
Standard Unit Price SGD 6.76

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    4
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    142
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    25
  • Trusco Code
    401-2500
  • Mass(g)
    18
  • Features
    It is designed for professionals so as to exceed ISO and JIS standards.
5
160
28
401-2518
9 Day(s)
SGD 8.61

Part Number : LH-5
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.61

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    160
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    28
  • Trusco Code
    401-2518
  • Mass(g)
    32
  • Features
    It is designed for professionals so as to exceed ISO and JIS standards.
6
180
32
401-2526
9 Day(s)
SGD 12.78

Part Number : LH-6
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.78

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    6
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    180
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    32
  • Trusco Code
    401-2526
  • Mass(g)
    52.0
  • Features
    It is designed for professionals so as to exceed ISO and JIS standards.
8
200
36
401-2534
9 Day(s)
SGD 16.10

Part Number : LH-8
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.10

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    200
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    36
  • Trusco Code
    401-2534
  • Mass(g)
    102.0
  • Features
    It is designed for professionals so as to exceed ISO and JIS standards.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)