(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mega Synchro Tapping Holder (Large Diameter Tap Holder for MGT36)

Part Number

Configured Part Number is shown.

Part Number
MGT36-M20-65
MGT36-M22-65
MGT36-M24-65
MGT36-M27-65
MGT36-M30-65
MGT36-M33-65
MGT36-M36-65
MGT36-P1/2-65
MGT36-P1-65
MGT36-P3/4-65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipφd1
(mm)
Tapping Ability: d-meters Tapping Ability: For d-pipe Tapping Ability: For d-pipe l
(mm)
Tapping Ability: d-unify l
(mm)
φD
(mm)
Mass
(g)
H
(mm)
□d2
(mm)

SGD 352.84

1 Piece(s) 11 Day(s) 15M20--65~683212004012

SGD 352.84

1 Piece(s) 11 Day(s) 17M22--71~743413004413

SGD 352.84

1 Piece(s) 11 Day(s) 19M24--74~773914004615

SGD 352.84

1 Piece(s) 11 Day(s) 20M27--80~834014005015

SGD 352.84

1 Piece(s) 11 Day(s) 23M30--83~864315005217

SGD 352.84

1 Piece(s) 11 Day(s) 25M33--88~914916005719

SGD 352.84

1 Piece(s) 11 Day(s) 28M36--94~975216006121

SGD 352.84

1 Piece(s) 11 Day(s) 18-P1/238~41-3513004214

SGD 352.84

1 Piece(s) 11 Day(s) 26-P149~52-5017004621

SGD 352.84

1 Piece(s) 11 Day(s) 23-P3/438~41-4315004717

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Tool Type Tap

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)