(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mega Synchro Tapping Holder (MGT6)

Mega Synchro Tapping Holder (MGT6)

[Features]
· From short to long (150 mm, 200 mm), a wide range of tap holders to deal with workpiece interference flexibly

Part Number

Configured Part Number is shown.

Part Number
MGT6-M2-30
MGT6-M2-70
MGT6-M2-100
MGT6-M2-150
MGT6-M3-30
MGT6-M3-70
MGT6-M3-100
MGT6-M3-150
MGT6-M4-30
MGT6-M4-70
MGT6-M4-100
MGT6-M4-150
MGT6-M4-200
MGT6-M5-30
MGT6-M5-70
MGT6-M5-100
MGT6-M5-150
MGT6-M5-200
MGT6-M6U1/4-30
MGT6-M6U1/4-70
MGT6-M6U1/4-100
MGT6-M6U1/4-150
MGT6-M6U1/4-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHolder Length L
(mm)
φd1
(mm)
Tapping Ability: d-meters Tapping Ability: d-unify Tapping Ability: d-meters l
(mm)
Tapping Ability: d-unify l
(mm)
Mass
(g)
H
(mm)
□d2
(mm)

SGD 188.53

1 Piece(s) 8 Day(s) 303M2No.3No.42121120192.5

SGD 226.66

1 Piece(s) 11 Day(s) 703M2No.3No.42121180192.5

SGD 278.02

1 Piece(s) 11 Day(s) 1003M2No.3No.42121230192.5

SGD 364.58

1 Piece(s) 11 Day(s) 1503M2No.3No.42121310192.5

SGD 188.53

1 Piece(s) 8 Day(s) 304M3No.5No.62525120213.2

SGD 226.66

1 Piece(s) 11 Day(s) 704M3No.5No.62525180213.2

SGD 278.02

1 Piece(s) 11 Day(s) 1004M3No.5No.62525230213.2

SGD 364.58

1 Piece(s) 11 Day(s) 1504M3No.5No.62525310213.2

SGD 188.53

1 Piece(s) 8 Day(s) 305M4No.82727120254

SGD 226.66

1 Piece(s) 11 Day(s) 705M4No.82727180254

SGD 278.02

1 Piece(s) 11 Day(s) 1005M4No.82727220254

SGD 364.58

1 Piece(s) 11 Day(s) 1505M4No.82727300254

SGD 452.61

1 Piece(s) 11 Day(s) 2005M4No.82727370254

SGD 188.53

1 Piece(s) 8 Day(s) 305.5M5No.10No.123535120254.5

SGD 226.66

1 Piece(s) 11 Day(s) 705.5M5No.10No.123535180254.5

SGD 278.02

1 Piece(s) 11 Day(s) 1005.5M5No.10No.123535220254.5

SGD 364.92

1 Piece(s) 11 Day(s) 1505.5M5No.10No.123535300254.5

SGD 452.61

1 Piece(s) 11 Day(s) 2005.5M5No.10No.123535370254.5

SGD 188.53

1 Piece(s) 8 Day(s) 306M6U1/43737120254.5

SGD 226.66

1 Piece(s) 11 Day(s) 706M6U1/43737170254.5

SGD 278.36

1 Piece(s) 11 Day(s) 1006M6U1/43737220254.5

SGD 364.58

1 Piece(s) 11 Day(s) 1506M6U1/43737300254.5

SGD 452.61

1 Piece(s) 11 Day(s) 2006M6U1/43737370254.5

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories φD(mm) 16 Features From short to long (150 mm, 200 mm)... A wide range of tap holders to deal with workpiece interference flexibly.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)