(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Mega ER Grip (with Stopper)

Mega ER Grip (with Stopper)

[Features]
· Flat mounting series suitable for direct attachment to the NC lathe cutter holder

Part Number

Configured Part Number is shown.

Part Number
SLS25-MEGAER20-45/NL
SLS25-MEGAER20-75/NL
SLS32-MEGAER20-45/NL
SLS32-MEGAER20-75/NL
SLS32-MEGAER32-45/NL
SLS32-MEGAER32-75/NL
SLS40-MEGAER20-45/NL
SLS40-MEGAER20-75/NL
SLS40-MEGAER32-45/NL
SLS40-MEGAER32-75/NL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipφD φd φD1 φD2 L L1 Blade adjustment amount H Adjustment Screw

SGD 129.83

1 Piece(s) 11 Day(s) 252.75~133532544542~62NBA13B

SGD 175.32

1 Piece(s) 11 Day(s) 252.75~133532547542~62NBA13B

SGD 153.31

1 Piece(s) 11 Day(s) 322.75~133539.5584542~62NBA13B

SGD 198.80

1 Piece(s) 11 Day(s) 322.75~133539.5587542~62NBA13B

SGD 256.01

1 Piece(s) 11 Day(s) 322.75~205050584547~68NBA20B

SGD 345.51

1 Piece(s) 11 Day(s) 322.75~205050587550~68NBA20B

SGD 197.33

1 Piece(s) 11 Day(s) 402.75~133549.5684742~62NBA13B

SGD 242.80

1 Piece(s) 11 Day(s) 402.75~133549.5687542~62NBA13B

SGD 298.56

1 Piece(s) 11 Day(s) 402.75~205050684750~68NBA20B

SGD 389.52

1 Piece(s) 11 Day(s) 402.75~205050687550~68NBA20B

Loading...

  1. 1

Basic Information

Grip Range(φD) 2.75~20 Features Flat mounting series suitable for direct attachment to the NC lathe cutter holder.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)