(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mega ER Grip (Standard)

Mega ER Grip (Standard)

[Features]
· Flat mounting series suitable for direct attachment to the NC lathe cutter holder

Part Number

Configured Part Number is shown.

Part Number
SL16-MEGAER11-40/NL
SL16-MEGAER11-80/NL
SL20-MEGAER11-40/NL
SL20-MEGAER11-80/NL
SL20-MEGAER16-40/NL
SL20-MEGAER16-80/NL
SL25-MEGAER11-60/NL
SL25-MEGAER11-100/NL
SL25-MEGAER16-60/NL
SL25-MEGAER16-100/NL
SL25-MEGAER20-60/NL
SL25-MEGAER20-100/NL
SL25-MEGAER25-60/NL
SL25-MEGAER25-100/NL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipφD φd φD1 φD2 L L1 Blade adjustment amount H Adjustment Screw

SGD 109.29

1 Piece(s) 11 Day(s) 162.75~619-401923~40NBA6B

SGD 116.63

1 Piece(s) 11 Day(s) 162.75~619-801923~40NBA6B

SGD 109.29

1 Piece(s) 11 Day(s) 202.75~619-401923~40NBA6B

SGD 116.63

1 Piece(s) 11 Day(s) 202.75~619-801923~40NBA6B

SGD 110.76

1 Piece(s) 11 Day(s) 201.9~103023402835~47NBA10B

SGD 119.56

1 Piece(s) 11 Day(s) 201.9~103023802835~47NBA10B

SGD 125.43

1 Piece(s) 11 Day(s) 252.75~619-601923~40NBA6B

SGD 170.92

1 Piece(s) 11 Day(s) 252.75~619-1001923~40NBA6B

SGD 128.37

1 Piece(s) 11 Day(s) 251.9~1030-602835~47NBA10B

SGD 173.85

1 Piece(s) 11 Day(s) 251.9~1030-1002835~47NBA10B

SGD 129.83

1 Piece(s) 11 Day(s) 252.75~133527603042~62NBA13B

SGD 175.32

1 Piece(s) 11 Day(s) 252.75~1335271003042~62NBA13B

SGD 165.05

1 Piece(s) 11 Day(s) 252.75~164233.5604844~67NBA16B

SGD 212.00

1 Piece(s) 11 Day(s) 252.75~164233.51004844~67NBA16B

Loading...

  1. 1

Basic Information

Grip Range(φD) 1.9~16 Features Flat mounting series suitable for direct attachment to the NC lathe cutter holder.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)