(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Point Master (PMC Series/Straight Shank Type)

Point Master (PMC Series/Straight Shank Type)

[Features]
· Instantly transmits touch position with LED lamp and buzzer.
· Notifies reduction of battery life via flashing LED during workpiece measurement.
· A straight shank type.

Part Number

Configured Part Number is shown.

Part Number
PMC-20
PMC-20S
PMC-32
PMC-32S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipL
(mm)
L1
(mm)
Accessory Mass
(g)
Dh7
(mm)

SGD 884.90

1 Piece(s) 8 Day(s) 11050Stylus ST38-6P40020

SGD 886.88

1 Piece(s) 11 Day(s) 11050φ6 Cylindrical Stylus ST38-6X640020

SGD 884.90

1 Piece(s) 8 Day(s) 10258Stylus ST38-6P60032

SGD 886.88

1 Piece(s) 11 Day(s) 10258φ6 Cylindrical Stylus ST38-6X660032

Loading...

  1. 1

Basic Information

Product Category Measuring equipment Measured pressure(N) XY 0.6N,Z 2.7N Features Instantly transmits touch position with LED lamp and buzzer. Notifies reduction of battery life via flashing LED during workpiece measurement.
Specifications Probe restoration accuracy: ± 1 μm (2σ); Overtravel: XY ±12 mm, Z 5 mm Battery LR1X2 (N battery) Battery Life 90 Hours Continuous Operation

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)