(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

New Baby Nut (for New Baby Chucks)

New Baby Nut (for New Baby Chucks)

[Features]
· Nuts with thrust balls are used, and thus smooth tightening is possible without applying torsion force to collets

Part Number

Configured Part Number is shown.

Part Number
NBN-6
NBN-8
NBN-10
NBN-13
NBN-16
NBN-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipL
(mm)
Conforming main body φD
(mm)
MXP
(mm)

SGD 103.51

1 Piece(s) 11 Day(s) 9.5NBS62012X1

SGD 110.72

1 Piece(s) 11 Day(s) 11NBS82516X1

SGD 119.77

1 Piece(s) 11 Day(s) 12.5NBS103021X1

SGD 127.65

1 Piece(s) 11 Day(s) 16NBS133526X1

SGD 142.75

1 Piece(s) 11 Day(s) 16NBS164232X1

SGD 159.01

1 Piece(s) 11 Day(s) 16NBS204636X1

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Features Nuts with thrust balls are used and thus smooth tightening is possible without applying torsion force to collets.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)