(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Set Box for New Baby Collet

Set Box for New Baby Collet

[Features]
· Dedicated case for New Baby Collet. Ideal for everyday collet management and accuracy maintenance

Part Number

Configured Part Number is shown.

Part Number
NBB6
NBB8
NBB10
NBB13
NBB16
NBB20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible Collet The number of spare holes Box Size
(mm)

SGD 85.07

1 Piece(s) 11 Day(s) NBC6/FONBC62480X185

SGD 85.07

1 Piece(s) 11 Day(s) NBC8/FONBC82480X185

SGD 101.67

1 Piece(s) 11 Day(s) NBC10/FONBC1024115X270

SGD 124.30

1 Piece(s) 11 Day(s) NBC13/FONBC1324115X270

SGD 124.30

1 Piece(s) 11 Day(s) NBC16/FONBC1636190X370

SGD 148.45

1 Piece(s) 11 Day(s) NBC20/FONBC2036190X370

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Features With a dedicated box to make everyday collet management easy. Ideal for collet accuracy preservation and storage.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)