(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Combination Grip

Combination Grip

[Features]
· It clamps the HSK flange outer diameter with needle rollers, using a patented original method.
· It can safely tighten tools without damaging the tapered parts

Part Number

Configured Part Number is shown.

Part Number
KG25R
KG32R
KG40R
KG50R
KG63R
KG80R
KG100R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipφD
(mm)
φM
(mm)
HSKNo. H
(mm)
P
(mm)
φC
(mm)

SGD 508.04

1 Piece(s) 11 Day(s) 797 (for M6)25656248

SGD 508.04

1 Piece(s) 11 Day(s) 857 (for M6)32656955

SGD 508.04

1 Piece(s) 11 Day(s) 937 (for M6)40707763

SGD 592.94

1 Piece(s) 11 Day(s) 1057 (for M6)50708975

SGD 592.94

1 Piece(s) 8 Day(s) 123.59 (for M8)6375105.588

SGD 871.16

1 Piece(s) 11 Day(s) 1429 (for M8)8090124107

SGD 956.06

1 Piece(s) 11 Day(s) 1629 (for M8)100100144127

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Product Type HSK Shank (common to A, E, F) Features It clamps HSK flange outer diameter with needle roller, using a patented original method, and can safely tighten tools without damaging the tapered parts.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)