(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Collet Ejector (For New Baby Collet)

Part Number

Configured Part Number is shown.

Part Number
NBC6-CE
NBC8-CE
NBC10-CE
NBC13-CE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible Nut Compatible Collet

SGD 24.80

1 Piece(s) 11 Day(s) MGN 6/NBN 6NBC 6・FONBC 6

SGD 24.80

1 Piece(s) 11 Day(s) MGN 8/NBN 8NBC 8・FONBC 8

SGD 24.80

1 Piece(s) 18 Day(s) MGN10/NBN10NBC10・FONBC10

SGD 24.80

1 Piece(s) 11 Day(s) MGN13/NBN13NBC13・FONBC13

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Features Even a small New Baby Collet can be easily fitted and removed using simple operations.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)