(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Quick Change Holder Body

Quick Change Holder Body

[Features]
· 3-second tool exchange, increased milling machine operating rate. Strong clamp structure in which the fastening nuts do not loosen even with the vibration from heavy cutting.
· Has a mechanism that prevents the tool from falling off even if the fastening nut is loosened.
· Use a set which is convenient for initial installation.

Part Number

Configured Part Number is shown.

Part Number
MH40U-T35
MH50U-T45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHolder Length L
(mm)
Internal diameter taper NT No. Outer Diameter Taper

SGD 504.59

1 Piece(s) 10 Day(s) 38.3T35NT4040

SGD 555.56

1 Piece(s) 10 Day(s) 47T45NT5050

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Accessory Holder tightening wrench
Features Strong clamp structure in which the fastening nuts do not become loose even with the vibration from heavy cutting. Has a mechanism to prevent the tool from falling off, so it will not fall off even if the fastening nut is loosened. Pulling screw types U

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)