(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Accu-Tapper (Reversing Clutch Integrated Type)

Accu-Tapper (Reversing Clutch Integrated Type)

[Features]
· For improving the efficiency of large scale tapping work using a drilling machine
· Suppresses variation of tapping depth
· Built-in safety clutch for preventing tap breakage
· Built-in reverser type: Fitted with built-in reverser and suitable for tabletop drilling machine without reversible machine spindle

Part Number

Configured Part Number is shown.

Features

●Since the reverse rotation clutch is built in, you can use it for bench drilling machines with main shaft of the machine spindles only for normal rotation. 
●There is no shock of reverse rotation.
●Torque control is easy with a scale plate of easy-to-see torque. 
●The float mechanism guarantees high precision ridge due to moderate floating. Prevents the variation of the tapping depth.

Usage

●For tapping with upright drill press, bench drilling machine.

Specification

●SPQ(piece):1
●Built-in safety clutch for tap breakage prevention

Warning

●Can not use it for tapping left Screw thread.
Part Number
ACCU-207
ACCU-412
ACCU-820
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipφD1
(mm)
L
(mm)
Tapping Ability: d-meters L1
(mm)
Mounting Section Mass
(g)
L2
(mm)
φD2
(mm)
Rubber Collet S
(mm)

SGD 616.86

1 Piece(s) 7 Day(s) 55130M2~M 788JT610004223R10,R11150

SGD 811.43

1 Piece(s) 7 Day(s) 75156M4~M1297JT622005928R20,R21160

SGD 1,192.22

1 Piece(s) 7 Day(s) 91204M8~M20120M2047008438R30,R31188

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Tool Type Tap Features Suppresses variation of tapping depth. Has built-in safety clutch to prevent tap damages. Fitted with built-in reverser and suitable for drilling machine without reversible machine spindle.
Accu-Tapper ACCU

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)