(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

T-Slot Clean

T-Slot Clean

[Features]
· Set to the groove of a machine table to prevent cutting chips clogging the groove
· Table surface can be made even by filling in the grooves, and cutting chips can be easily cleaned up
· Grooves can be prepared in 3 different widths to match the machine table. (Groove widths 14/18/22 mm)
· Changeover Time Significantly Shortened

Part Number

Configured Part Number is shown.

Part Number
TS14-400L-100P
TS14-S
TS18-1000L-10P
TS18-400L-100P
TS18-S
TS22-1000L-10P
TS22-400L-100P
TS22-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProduct Type W
(mm)

SGD 740.69

1 Piece(s) 11 Day(s) 400 mm set14

SGD 59.33

1 Piece(s) 8 Day(s) Standard Set14

SGD 281.68

1 Piece(s) 11 Day(s) 1,000 mm set18

SGD 776.85

1 Piece(s) 11 Day(s) 400 mm set18

SGD 62.18

1 Piece(s) 8 Day(s) Standard Set18

SGD 319.41

1 Piece(s) 11 Day(s) 1,000 mm set22

SGD 879.03

1 Piece(s) 11 Day(s) 400 mm set22

SGD 70.82

1 Piece(s) 8 Day(s) Standard Set22

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Features The table surface can be made even by filling in the grooves, and cutting chips can be easily cleaned up. Grooves can be prepared in 3 different widths to match the machine table. (Groove Widths 14/18/22 mm)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)