(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CK Chamfering Tool

CK Chamfering Tool

[Features]
· Attaching to the body of the CK shank allows this product to easily perform combined chamfering and boring processing

Part Number

Configured Part Number is shown.

Part Number
CR1-35
CR2-42
CR3-49
CR4-57
CR5-90
CR6-104
CR6-138
CR6-160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipφD1 φD2 B Blade Type Mass
(g)
Conform CK No.

SGD 123.47

1 Piece(s) 10 Day(s) 203513CB1-4560CK1

SGD 126.32

1 Piece(s) 10 Day(s) 254215CB1-4580CK2

SGD 130.59

1 Piece(s) 10 Day(s) 324915CB1-45100CK3

SGD 139.15

1 Piece(s) 10 Day(s) 415715CB1-45120CK4

SGD 236.20

1 Piece(s) 10 Day(s) 539025CB2-45550CK5

SGD 253.30

1 Piece(s) 10 Day(s) 6810425CB2-45670CK6

SGD 333.30

1 Piece(s) 10 Day(s) 9813825CB2-451800CK6

SGD 403.70

1 Piece(s) 10 Day(s) 12016025CB2-452500CK6

Loading...

  1. 1

Basic Information

Features Attaching to the body of the CK shank allows this product to easily perform combined chamfering and boring processing. Specifications The CK chamfering tool has a 45° blade. The blade is a carbide M type.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)