(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carbide Hole Saw Metacore Triple

Carbide Hole Saw Metacore Triple

Click this image to zoom it.

Move the mouse over the image to zoom

  • Carbide Hole Saw Metacore Triple
  • Carbide Hole Saw Metacore Triple
  • Carbide Hole Saw Metacore Triple

[Features]
·Adopts a 3-piece set blade that prevents chips from flying even in hard use.
·Achieves light and speedy drilling and long service life.
·With an effective length of 25 mm, it is possible to drill curved surfaces such as thick steel plates and thick metal pipes.
·The use of a step center drill mitigates the impact when the center drill penetrates.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

MCTR-23

 
Part Number
MCTR-23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 58.92

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Bore Diameter(mm) 23 shank diameter(mm) 10/13
Details Type Carbide hole saw Meta-Core triple (MCTR type) Overall Length(mm) 96 Effective Length(mm) 25
Compatible Electric Motor Electric drill / drilling machine / impact drill (rotating mode) Work material Thin steel plate (up to 3.2 mm) Work material Thin steel plate (up to 4.5 mm)
Work material Thick steel plate (up to 25 mm) Work material Stainless steel plate (up to 10 mm) Work material Aluminum plate (up to 5 mm)
Work material Metal siding board Work material Wood Work material FRP plate
Work material Polyvinyl chloride plate Work material Pipe material Work material Resin plate
Work material Deck plate Work material Steel plate ◎ (HB200 or less)

Please check the type/dimensions/specifications of the part MCTR-23 in the Carbide Hole Saw Metacore Triple series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)