(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wet Diamond Core Drill Bit, DC Type

Wet Diamond Core Drill Bit, DC Type

[Features]
· Bores reinforced concrete (up to 1/2" rebar) with no vibration, low noise, and low load.
· Uses a single-action center pin system for easy center positioning.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DC-29B
DC-32B
DC-35B
DC-38B
DC-50B
DC-60B
DC-65B
DC-70B
DC-75B
DC-80B
DC-100B
DC-110B
DC-120B
DC-L
DLS-220
DS-1
DS-SDS
DWP-N0
DWP-N1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetails Type Bore Diameter
(mm)
Overall Length
(mm)
Body total length
(mm)
Water Supply Inlet Diameter
(mm)
Compatible Core Size
(mm)
Shank shape Note

SGD 195.11

1 Piece(s) 18 Day(s) DC Type (Body)29-170----

SGD 198.00

1 Piece(s) 18 Day(s) DC Type (Body)32-170----

SGD 226.93

1 Piece(s) 18 Day(s) DC Type (Body)35-170----

SGD 236.57

1 Piece(s) 18 Day(s) DC Type (Body)38-170----

SGD 275.13

1 Piece(s) 18 Day(s) DC Type (Body)50-155----

SGD 323.34

1 Piece(s) 18 Day(s) DC Type (Body)60-155----

SGD 337.80

1 Piece(s) 18 Day(s) DC Type (Body)65-155----

SGD 366.72

1 Piece(s) 18 Day(s) DC Type (Body)70-155----

SGD 381.18

1 Piece(s) 18 Day(s) DC Type (Body)75-155----

SGD 390.83

1 Piece(s) 18 Day(s) DC Type (Body)80-155----

SGD 458.31

1 Piece(s) 18 Day(s) DC Type (Body)100-155----

SGD 482.42

1 Piece(s) 18 Day(s) DC Type (Body)110-155----

SGD 511.34

1 Piece(s) 18 Day(s) DC Type (Body)120-155----

SGD 13.20

1 Piece(s) 18 Day(s) DC Type (L Type Stopper)-------

SGD 79.41

1 Piece(s) 18 Day(s) DC Type (Extension Shank)-220----For deep holes or penetrating a thick wall / Optional

SGD 95.80

1 Piece(s) 18 Day(s) DC Type (water Supply Shank)-118-16-Straight-

SGD 95.80

1 Piece(s) 18 Day(s) DC Type (water Supply Shank)-142-16-SDS-

SGD 30.80

1 Piece(s) 11 Day(s) DC Type (Center Pin)-207--29~38--

SGD 30.80

1 Piece(s) 11 Day(s) DC Type (Center Pin)-187--50~120--

Loading...

  1. 1

Basic Information

Compatible Electric Motor Electric drill / impact drill (rotating mode) Work material Concrete Work material Block, Brick
Work material Mortar Work material Slate work material ALC
Work material Hard siding board Work material Soft siding board Work material Stone
Work material Resin-based artificial marble Work material Tile Work material Porcelain tile
Work material Ceramic tile

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)