(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumi Boron Chip W (Hexagon) 6NC-WNGA-LS

Sumi Boron Chip W (Hexagon) 6NC-WNGA-LS

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
6NCWNGA080408LSBNC100
6NCWNGA080408LSBNC160
6NCWNGA080408LSBNC200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Type

SGD 139.92

1 Piece(s) 4 Day(s) or more BNC100

SGD 139.92

1 Piece(s) 4 Day(s) or more BNC160

SGD 139.92

1 Piece(s) 4 Day(s) or more BNC200

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Use Outer Diameter / Inner Diameter Work Material High-Hardness Material
Rake Angle Negative Nose Radius 0.8 Clearance Angle(°) 0
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code A Hole Availability Available Hole Shape Cylinder State
Breaker Availability NA Dimension S(mm) 4.76 Dimension φd(mm) 12.7
Detail Nose Radius(mm) 0.8 Specification Details Sharpness-Focused Type Cutting Edge Length(mm) 8.7
Material CBN No. of Inserts 6 No. of Insert Types Multi Corner Type
Type Code Coated Sumiboron series

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)