(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Surface mounting drill for tap hole

Surface mounting drill for tap hole

[Features]
· Center drilling, hole tapping and chamfering can be done in a single step.
· As it is a side lock type, it produces very little center runout and is easy to install.

Part Number

Configured Part Number is shown.

Usage

●Optimum for burr removal of high tensile strength material such as iron and steel, rough finishing with a lot of machining allowance.

Specification

●Type:A Second
●Shape:Square
●L x W x Thickness(mm):115 x 38 x 16
Part Number
M6
M10
M12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipL
(mm)
d
(mm)
D
(mm)
l1
(mm)
D1
(mm)
l3
(mm)
Nominal

SGD 75.44

1 Piece(s) 4 Day(s) or more 859518849M6

SGD 106.17

1 Piece(s) 4 Day(s) or more 100138.5281054M10

SGD 144.15

1 Piece(s) 6 Day(s) or more 1001510.3321050M12

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories l2(mm) 18

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)