(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Extension Bar (Swing Type)

Extension Bar (Swing Type)

Standard Unit Price:
SGD 9.20-
Days to Ship :
9 Day(s)

[Features]
· Swivel angle: 13°.
· It is used for extending the socket for use in deep, narrow parts.
· Made from chrome vanadium steel.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Socket shape
    Joint type
  • Features
    Swivel angle is 13°. It is used for extending the socket for the use in deep narrow parts. The material is chrome vanadium steel.
Part Number
Insertion Angle (Shaft measurement when electric drill) (mm)

Refine by

  • 9.5
  • 12.7
  • Clear
Width across flat dimension (S Measurement)

Refine by

  • 9.5
  • 12.7
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 75
  • 150
  • 252
  • Clear
Insertion Angle Concavity(mm)

Refine by

  • 9.5
  • 12.7
  • Clear
Insertion Angle Convexity(mm)

Refine by

  • 9.5
  • 12.7
  • Clear
Trusco Code

Refine by

  • 416-2307
  • 416-2293
  • 416-2285
  • 416-2277
  • 416-2269
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9.5
9.5
75
9.5
9.5
416-2269
9 Day(s)
SGD 9.20

Part Number : TSEX3-75
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.20

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    9.5
  • Overall length (L dimension)(mm)
    75
  • Insertion Angle Concavity(mm)
    9.5
  • Insertion Angle Convexity(mm)
    9.5
  • Trusco Code
    416-2269
  • Features
    Swivel angle is 13°. It is used for extending the socket for the use in deep narrow parts. The material is chrome vanadium steel.
  • Mass(g)
    72
9.5
9.5
150
9.5
9.5
416-2277
9 Day(s)
SGD 10.51

Part Number : TSEX3-150
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.51

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    9.5
  • Overall length (L dimension)(mm)
    150
  • Insertion Angle Concavity(mm)
    9.5
  • Insertion Angle Convexity(mm)
    9.5
  • Trusco Code
    416-2277
  • Features
    Swivel angle is 13°. It is used for extending the socket for the use in deep narrow parts. The material is chrome vanadium steel.
  • Mass(g)
    142
12.7
12.7
75
12.7
12.7
416-2285
9 Day(s)
SGD 9.97

Part Number : TSEX4-75
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.97

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    12.7
  • Overall length (L dimension)(mm)
    75
  • Insertion Angle Concavity(mm)
    12.7
  • Insertion Angle Convexity(mm)
    12.7
  • Trusco Code
    416-2285
  • Features
    Swivel angle is 13°. It is used for extending the socket for the use in deep narrow parts. The material is chrome vanadium steel.
  • Mass(g)
    116
12.7
12.7
150
12.7
12.7
416-2293
9 Day(s)
SGD 10.84

Part Number : TSEX4-150
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.84

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    12.7
  • Overall length (L dimension)(mm)
    150
  • Insertion Angle Concavity(mm)
    12.7
  • Insertion Angle Convexity(mm)
    12.7
  • Trusco Code
    416-2293
  • Features
    Swivel angle is 13°. It is used for extending the socket for the use in deep narrow parts. The material is chrome vanadium steel.
  • Mass(g)
    260
12.7
12.7
252
12.7
12.7
416-2307
9 Day(s)
SGD 15.00

Part Number : TSEX4-250
Days to Ship 9 Day(s)
Standard Unit Price SGD 15.00

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    12.7
  • Overall length (L dimension)(mm)
    252
  • Insertion Angle Concavity(mm)
    12.7
  • Insertion Angle Convexity(mm)
    12.7
  • Trusco Code
    416-2307
  • Features
    Swivel angle is 13°. It is used for extending the socket for the use in deep narrow parts. The material is chrome vanadium steel.
  • Mass(g)
    416

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)