(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hexagon Socket (insertion angle 12.7 mm, short type)

Click this image to zoom it.

Move the mouse over the image to zoom

Hexagon Socket (insertion angle 12.7 mm, short type)

Standard Unit Price:
SGD 17.54-
Days to Ship :
7 Day(s) or more

[Features]
· Special steel with excellent durability used for tightening with impact wrench.
· A collection of tools of incrementing lengths from standard to long size for supporting tightening work in deep and narrow places.
· Dedicated short type for set screws with hexagonal sockets
· Uses a special steel with high durability at a reasonable cost.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 5
  • 8
  • 10
  • 12
  • Clear
Trusco Code

Refine by

  • 296-2829
  • 296-2799
  • 296-2764
  • 296-2721
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5
296-2721
8 Day(s)
SGD 17.54

Part Number : 405C
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.54

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal Bolt with Hexagonal Hole
  • Width across flat dimension (S Measurement)
    5
  • Overall length (L dimension)(mm)
    50
  • Trusco Code
    296-2721
  • Accessories
    Pin, Ring
  • Mass(g)
    85
8
296-2764
7 Day(s)
SGD 17.57

Part Number : 408C
Days to Ship 7 Day(s)
Standard Unit Price SGD 17.57

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal Bolt with Hexagonal Hole
  • Width across flat dimension (S Measurement)
    8
  • Overall length (L dimension)(mm)
    50
  • Trusco Code
    296-2764
  • Accessories
    Pin, Ring
  • Mass(g)
    90
10
296-2799
7 Day(s)
SGD 17.57

Part Number : 410C
Days to Ship 7 Day(s)
Standard Unit Price SGD 17.57

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal Bolt with Hexagonal Hole
  • Width across flat dimension (S Measurement)
    10
  • Overall length (L dimension)(mm)
    50
  • Trusco Code
    296-2799
  • Accessories
    Pin, Ring
  • Mass(g)
    90
12
296-2829
8 Day(s)
SGD 17.60

Part Number : 412C
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.60

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal Bolt with Hexagonal Hole
  • Width across flat dimension (S Measurement)
    12
  • Overall length (L dimension)(mm)
    50
  • Trusco Code
    296-2829
  • Accessories
    Pin, Ring
  • Mass(g)
    100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)