(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Socket Wrench, Hexagon Socket (Insertion Angle 9.52 mm, Short Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Socket Wrench, Hexagon Socket (Insertion Angle 9.52 mm, Short Type)

Standard Unit Price:
SGD 15.70-
Days to Ship :
7 Day(s) or more

[Features]
· Special steel with excellent durability used for tightening with impact wrench.
· A collection of tools of incrementing lengths from standard to long size for supporting tightening work in deep and narrow places.
· Dedicated short type for set screws with hexagonal sockets
· Uses a special steel with high durability at a reasonable cost.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 4
  • 5
  • 10
  • 14
  • Clear
Trusco Code

Refine by

  • 296-2705
  • 296-2667
  • 296-2578
  • 296-2560
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4
296-2560
8 Day(s)
SGD 15.70

Part Number : 304C
Days to Ship 8 Day(s)
Standard Unit Price SGD 15.70

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal Bolt with Hexagonal Hole
  • Width across flat dimension (S Measurement)
    4
  • Overall length (L dimension)(mm)
    42
  • Trusco Code
    296-2560
  • Accessories
    Pin, Ring
  • Mass(g)
    46
5
296-2578
7 Day(s)
SGD 16.08

Part Number : 305C
Days to Ship 7 Day(s)
Standard Unit Price SGD 16.08

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal Bolt with Hexagonal Hole
  • Width across flat dimension (S Measurement)
    5
  • Overall length (L dimension)(mm)
    42
  • Trusco Code
    296-2578
  • Accessories
    Pin, Ring
  • Mass(g)
    46
10
296-2667
8 Day(s)
SGD 16.12

Part Number : 310C
Days to Ship 8 Day(s)
Standard Unit Price SGD 16.12

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal Bolt with Hexagonal Hole
  • Width across flat dimension (S Measurement)
    10
  • Overall length (L dimension)(mm)
    42
  • Trusco Code
    296-2667
  • Accessories
    Pin, Ring
  • Mass(g)
    55
14
296-2705
8 Day(s)
SGD 16.59

Part Number : 314C
Days to Ship 8 Day(s)
Standard Unit Price SGD 16.59

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal Bolt with Hexagonal Hole
  • Width across flat dimension (S Measurement)
    14
  • Overall length (L dimension)(mm)
    42
  • Trusco Code
    296-2705
  • Accessories
    Pin, Ring
  • Mass(g)
    65

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)