(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Socket with Magnet (Insertion Angle 9.52 mm, Extension Type)

Socket with Magnet (Insertion Angle 9.52 mm, Extension Type)

Standard Unit Price:
SGD 50.95-
Days to Ship :
8 Day(s)

[Features]
· Bolt dedicated extension type socket with press-fitted magnets.
· Special steel with excellent durability used for bolt tightening.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Dimensions D2 (φ)(mm)
    20

Details

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 10
  • 14
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 100
  • 150
  • Clear
Dimensions D1 (φ)(mm)

Refine by

  • 16.5
  • 22
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10
100
16.5
8 Day(s)
SGD 50.95

Part Number : 310EMP10
Days to Ship 8 Day(s)
Standard Unit Price SGD 50.95

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    100
  • Dimensions D1 (φ)(mm)
    16.5
  • Dimensions D2 (φ)(mm)
    20
14
150
22
8 Day(s)
SGD 79.59

Part Number : 314EMP15
Days to Ship 8 Day(s)
Standard Unit Price SGD 79.59

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    150
  • Dimensions D1 (φ)(mm)
    22
  • Dimensions D2 (φ)(mm)
    20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The magnet is fixed to the socket, and it is a bolt exclusive extension type.
●Uses special steel with high durability.

Specification

●Input Drive(mm):9.5
●SPQ(piece):5
●Magnet Press Fit Type

Accessories

●Pin, Ring

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)