(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Socket adapter (19.0 mm Insertion Angle)

Socket adapter (19.0 mm Insertion Angle)

Standard Unit Price:
SGD 35.54
Days to Ship :
7 Day(s)

[Features]
· This is an adapter to connect the handle with a 19.0 mm insertion angle to a socket with a different insertion angle.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension
    19
  • Overall length (L dimension)(mm)
    47
  • Trusco Code
    330-6216
  • Features
    This is an adapter to connect the handle with a 19.0 mm insertion angle to a socket with a different insertion angle.
  • Mass(g)
    136
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 35.54

Part Number : 6644A
Days to Ship 7 Day(s)
Standard Unit Price SGD 35.54

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension
    19
  • Overall length (L dimension)(mm)
    47
  • Trusco Code
    330-6216
  • Features
    This is an adapter to connect the handle with a 19.0 mm insertion angle to a socket with a different insertion angle.
  • Mass(g)
    136

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)