(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Extension Bar (Insertion Angle: 9.5 mm)

Click this image to zoom it.

Move the mouse over the image to zoom

Extension Bar (Insertion Angle: 9.5 mm)

Standard Unit Price:
SGD 18.07
Days to Ship :
7 Day(s)

[Features]
· Set with 6 serrations on the outer periphery of the insertion portion, knurled.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Joint type
  • Width across flat dimension
    9.5
  • Overall length (L dimension)(mm)
    150
  • Trusco Code
    330-2229
  • Features
    Set with 6 serrations on the outer periphery of the insertion portion (unevenly), knurled processing is used.
  • Mass(g)
    125
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 18.07

Part Number : 3760-150
Days to Ship 7 Day(s)
Standard Unit Price SGD 18.07

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Joint type
  • Width across flat dimension
    9.5
  • Overall length (L dimension)(mm)
    150
  • Trusco Code
    330-2229
  • Features
    Set with 6 serrations on the outer periphery of the insertion portion (unevenly), knurled processing is used.
  • Mass(g)
    125

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)