(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Extension Bar (Insertion Angle: 12.7 mm)

Click this image to zoom it.

Move the mouse over the image to zoom

Extension Bar (Insertion Angle: 12.7 mm)

Standard Unit Price:
SGD 15.90
Days to Ship :
7 Day(s)

[Features]
· Used to extend a socket when operation with a handle is not easy in a deep and narrow place or the like.
· Made from chrome vanadium steel.
[Applications]
· Used as a relay for socket extension.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    12.7
  • Overall length (L dimension)(mm)
    75
  • Trusco Code
    376-6985
  • Features
    Used to extend a socket when operation with a handle is not easy in a deep and narrow place or the like. The material is chrome vanadium steel.
  • Mass(g)
    140
  • Insertion Angle (mm)
    Concave/Convex 12.7
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 15.90

Part Number : VE0475
Days to Ship 7 Day(s)
Standard Unit Price SGD 15.90

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    12.7
  • Overall length (L dimension)(mm)
    75
  • Trusco Code
    376-6985
  • Features
    Used to extend a socket when operation with a handle is not easy in a deep and narrow place or the like. The material is chrome vanadium steel.
  • Mass(g)
    140
  • Insertion Angle (mm)
    Concave/Convex 12.7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)