(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
1/4" Hex Stepped Plus Bit, Long

Click this image to zoom it.

Move the mouse over the image to zoom

1/4" Hex Stepped Plus Bit, Long

Standard Unit Price:
SGD 11.00-
Days to Ship :
Same day or more

● 1/4" (6.35 mm) insertion angle stepped long Phillips bit of excellent strength and precision.

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    95
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft length
    70
  • Insertion Angle(mm)
    6.35
  • Length from the center of bowl groove to edge
    9

Catalog

Japanese Only

Part Number
Tip size / Phillips (+)

Refine by

  • No.1
  • No.2
  • No.3
  • Clear
Shaft Diameter(mm)

Refine by

  • 5
  • 6
  • 8
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
No.1
5
7 Day(s)
SGD 11.00

Part Number : E6L-190-1
Days to Ship 7 Day(s)
Standard Unit Price SGD 11.00

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    95
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.1
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft Diameter(mm)
    5
  • Shaft length
    70
  • Insertion Angle(mm)
    6.35
  • Length from the center of bowl groove to edge
    9
No.2
6
Same day
SGD 11.60

Part Number : E6L-190-2
Days to Ship : Same day
Standard Unit Price SGD 11.60

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    95
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft Diameter(mm)
    6
  • Shaft length
    70
  • Insertion Angle(mm)
    6.35
  • Length from the center of bowl groove to edge
    9
No.3
8
7 Day(s)
SGD 11.00

Part Number : E6L-190-3
Days to Ship 7 Day(s)
Standard Unit Price SGD 11.00

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    95
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.3
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft Diameter(mm)
    8
  • Shaft length
    70
  • Insertion Angle(mm)
    6.35
  • Length from the center of bowl groove to edge
    9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)