(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

1/4″ Hex, Hex Bit

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2024

1/4″ Hex, Hex Bit

Standard Unit Price:
SGD 10.60- Special Price
Days to Ship :
Same day or more

Long-life hex screwdriver bit that fits the screws optimally.
[Features]
· Well balanced between excellent toughness and hardness. Compatible with various screws.
· It does not require choosing among various hardness and coating tools, and makes tool storage easier.
· The colored plasma coating provides excellent corrosion resistance.
· The color coding by screw type improves tool listing.
· Handling the daily handcrafting needs of artisans and industry.
· Insertion angle 1/4" (6.35 mm).
[Applications]
· Conveniently compatible with various screws.

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 25
  • 33
  • Clear
Tip two-sided width size (mm)

Refine by

  • 1.27
  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
25
1.5
7 Day(s)
SGD 10.90

Part Number : C6-210-1.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 10.90

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    1.5
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
25
1.27
7 Day(s)
SGD 10.80

Part Number : C6-210-1.27
Days to Ship 7 Day(s)
Standard Unit Price SGD 10.80

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    1.27
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
25
2
7 Day(s)
SGD 10.80

Part Number : C6-210-2
Days to Ship 7 Day(s)
Standard Unit Price SGD 10.80

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
25
2.5
Same day
SGD 10.60
SGD 5.75

Part Number : C6-210-2.5
Days to Ship : Same day
Standard Unit Price SGD 10.60
SGD 5.75

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    2.5
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
25
3
7 Day(s)
SGD 10.80

Part Number : C6-210-3
Days to Ship 7 Day(s)
Standard Unit Price SGD 10.80

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    3
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
25
4
7 Day(s)
SGD 10.80

Part Number : C6-210-4
Days to Ship 7 Day(s)
Standard Unit Price SGD 10.80

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    4
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
25
5
7 Day(s)
SGD 10.80

Part Number : C6-210-5
Days to Ship 7 Day(s)
Standard Unit Price SGD 10.80

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    5
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
25
6
7 Day(s)
SGD 10.80

Part Number : C6-210-6
Days to Ship 7 Day(s)
Standard Unit Price SGD 10.80

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    6
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
33
8
7 Day(s)
SGD 11.00

Part Number : C6-210-8
Days to Ship 7 Day(s)
Standard Unit Price SGD 11.00

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    33
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    8
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
33
10
7 Day(s)
SGD 12.30

Part Number : C6-210-10
Days to Ship 7 Day(s)
Standard Unit Price SGD 12.30

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    33
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    10
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)