(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
1/4" Hex Plus Bit

Click this image to zoom it.

Move the mouse over the image to zoom

1/4" Hex Plus Bit

Standard Unit Price:
SGD 9.30-
Days to Ship :
7 Day(s)

● 1/4" (6.35 mm) insertion angle Phillips bit of excellent strength and precision.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Insertion Angle(mm)
    6.35

Details

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 25
  • 33
  • Clear
Tip size / Phillips (+)

Refine by

  • No.0
  • No.1
  • No.2
  • No.3
  • No.4
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
25
No.0
7 Day(s)
SGD 9.30

Part Number : C6-190-0
Days to Ship 7 Day(s)
Standard Unit Price SGD 9.30

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.0
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Insertion Angle(mm)
    6.35
25
No.1
7 Day(s)
SGD 9.30

Part Number : C6-190-1
Days to Ship 7 Day(s)
Standard Unit Price SGD 9.30

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.1
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Insertion Angle(mm)
    6.35
25
No.2
7 Day(s)
SGD 9.40

Part Number : C6-190-2
Days to Ship 7 Day(s)
Standard Unit Price SGD 9.40

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Insertion Angle(mm)
    6.35
25
No.3
7 Day(s)
SGD 9.40

Part Number : C6-190-3
Days to Ship 7 Day(s)
Standard Unit Price SGD 9.40

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.3
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Insertion Angle(mm)
    6.35
33
No.4
7 Day(s)
SGD 13.80

Part Number : C6-190-4
Days to Ship 7 Day(s)
Standard Unit Price SGD 13.80

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    33
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.4
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Insertion Angle(mm)
    6.35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A phillips bit of Input Drive 1/4 inch (6.35mm) insertion angle excellent in strength and precision.

Specification

●SPQ(piece):10
●Shank Diameter: 6.35mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)