(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
1/4" Tamper Proof Hexalobular Bit

1/4" Tamper Proof Hexalobular Bit

Standard Unit Price:
SGD 12.10-
Days to Ship :
7 Day(s)

● 1/4" (6.35 mm) insertion angle tamper-proof hexalobular bit of excellent strength and precision.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Insertion Angle(mm)
    6.35

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 25
  • 35
  • Clear
Size

Refine by

  • T8
  • T9
  • T10
  • T15
  • T20
  • T25
  • T27
  • T30
  • T40
  • Clear
Compatible Screw

Refine by

  • M2.5
  • M3
  • M3-3.5
  • M3.5-4
  • M4-5
  • M4.5-5
  • M6-7
  • M7-8
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
25
T8
M2.5
7 Day(s)
SGD 12.30

Part Number : C6-400B-8
Days to Ship 7 Day(s)
Standard Unit Price SGD 12.30

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Size
    T8
  • Compatible Screw
    M2.5
  • Insertion Angle(mm)
    6.35
25
T9
M3
7 Day(s)
SGD 12.10

Part Number : C6-400B-9
Days to Ship 7 Day(s)
Standard Unit Price SGD 12.10

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Size
    T9
  • Compatible Screw
    M3
  • Insertion Angle(mm)
    6.35
25
T10
M3-3.5
7 Day(s)
SGD 12.30

Part Number : C6-400B-10
Days to Ship 7 Day(s)
Standard Unit Price SGD 12.30

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Size
    T10
  • Compatible Screw
    M3-3.5
  • Insertion Angle(mm)
    6.35
25
T15
M3.5-4
7 Day(s)
SGD 12.30

Part Number : C6-400B-15
Days to Ship 7 Day(s)
Standard Unit Price SGD 12.30

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Size
    T15
  • Compatible Screw
    M3.5-4
  • Insertion Angle(mm)
    6.35
25
T20
M4-5
7 Day(s)
SGD 12.30

Part Number : C6-400B-20
Days to Ship 7 Day(s)
Standard Unit Price SGD 12.30

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Size
    T20
  • Compatible Screw
    M4-5
  • Insertion Angle(mm)
    6.35
25
T25
M4.5-5
7 Day(s)
SGD 12.30

Part Number : C6-400B-25
Days to Ship 7 Day(s)
Standard Unit Price SGD 12.30

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Size
    T25
  • Compatible Screw
    M4.5-5
  • Insertion Angle(mm)
    6.35
25
T27
-
7 Day(s)
SGD 12.30

Part Number : C6-400B-27
Days to Ship 7 Day(s)
Standard Unit Price SGD 12.30

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Size
    T27
  • Compatible Screw
    -
  • Insertion Angle(mm)
    6.35
25
T30
M6-7
7 Day(s)
SGD 12.30

Part Number : C6-400B-30
Days to Ship 7 Day(s)
Standard Unit Price SGD 12.30

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Size
    T30
  • Compatible Screw
    M6-7
  • Insertion Angle(mm)
    6.35
35
T40
M7-8
7 Day(s)
SGD 17.00

Part Number : C6-400B-40
Days to Ship 7 Day(s)
Standard Unit Price SGD 17.00

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    35
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Size
    T40
  • Compatible Screw
    M7-8
  • Insertion Angle(mm)
    6.35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)