(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

"Step Drill for Plastic" (2-Flute Type)

"Step Drill for Plastic" (2-Flute Type)

[Features]
· Hexagonal shaft, can be mounted onto an impact driver with "one touch".
· Ideal for enlarging/repairing holes in resin materials, and for drilling holes for temporary piping or rain gutters.
· Exhibits stable sharpness for hole drilling onto pipe surfaces without causing chattering.
[Applications]
· Work materials: Resin, drainage pipe (75 mm or more).
· Plastic material processing.
· For temporary plumbing work (for drain pipes of 75 mm or more).

Part Number

Configured Part Number is shown.

NMS-55P

Features

●With hex shaft, it can be attached to the impact screwdriver with one touch.
●Optimum for enlarging, repairing hole diameter of resin materials, drilling of temporarily installed pipes and gutters.
●Drilling on the pipe surface can be performed with a stable sharpness without wobbling.

Usage

●Work Material: Resin, Drainage Pipe(75mm or more).
●Resin material processed.
●Temporary construction of piping(for drain pipes of 75mm or more).

Specification

●Step Width(mm):2.5(5)
●Number of Steps:10
●Shank Diameter(mm):6.35
●Drilling Dimension(Φmm):40 , 45 , 50 ,(55)
●SPQ(piece):10
●No Coating

Materials

●High Carbon Steel

Accessories

●None
Part Number
NMS-55P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 227.50

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Step width(mm) 2.5(5) Number of Steps(Level) 10 shank diameter(mm) 6.35
Drilling Dimensions(φ mm) 40、45、50、55 Trusco Code 287-1815 Mass(g) 420
Specifications Non-coating work material Resin drain pipe (75 mm or more), resin material processing, and temporary plumbing work (for 75 mm or more drain pipe) Material High Carbon Steel
Accessory NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)