(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

SEC-Wave Multifunctional, Long Type WMM3000EL

SEC-Wave Multifunctional, Long Type WMM3000EL

Enables shoulder cutting and groove cutting with a single unit, as well as plunging. Ideal for high efficiency slope milling, helical drilling, and pocket machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WMM3032EL
WMM3033EL
WMM3035EL
WMM3040EL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)

SGD 375.57

1 Piece(s) 4 Day(s) or more 3223090

SGD 381.23

1 Piece(s) 4 Day(s) or more 3323050

SGD 384.63

1 Piece(s) 4 Day(s) or more 3523050

SGD 453.66

1 Piece(s) 4 Day(s) or more 4024055

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Slotting / Vertical Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Handle Type
Finish Classification Rough / Medium Processing Link Diameter (d)(mm) 32 Number of Flutes(sheet) 4
Max. Cutting Depth (Ad)(mm) 39 Suitable Tip APMT160508PDER-ACZ350/APMT160508PDER-ACZ330/APMT160508PDER-ACZ310/APMT160512PDER-ACZ350/APMT160512PDER-ACZ330/APMT160512PDER-ACZ310/APMT160516PDER-ACZ350/APMT160516PDER-ACZ330/APMT160516PDER-ACZ310/APMT160508PDER-H-ACZ350/APMT160508PDER-H-ACZ330/APMT160508PDER-H-ACZ310/APMT160512PDER-H-ACZ350/APMT160512PDER-H-ACZ330/APMT160512PDER-H-ACZ310/APMT160516PDER-H-ACZ350/APMT160516PDER-H-ACZ330/APMT160516PDER-H-ACZ310/APET160508PDER-F-ACZ350/APET160508PDER-F-ACZ330/APET160508PDER-F-ACZ310/APET160504PDFR-S-H1/APET160504PDFR-S-DL1000/APET160508PDFR-S-H1/APET160508PDFR-S-DL1000/APMT160520PDER-H-ACZ350/APMT160520PDER-H-ACZ330/APMT160520PDER-H-ACZ310/APMT160530PDER-H-ACZ350/APMT160530PDER-H-ACZ330/APMT160530PDER-H-ACZ310/APMT160540PDER-H-ACZ350/APMT160540PDER-H-ACZ330/APMT160540PDER-H-ACZ310/APMT160550PDER-H-ACZ350/APMT160550PDER-H-ACZ330/APMT160550PDER-H-ACZ310/APMT160560PDER-H-ACZ350/APMT160560PDER-H-ACZ330/APMT160560PDER-H-ACZ310 l / ap(mm) 39
Effective No. of Blades 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)