(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

SEC-Wave Multifunctional, Standard Type WMM3000E

SEC-Wave Multifunctional, Standard Type WMM3000E

Enables shoulder cutting and groove cutting with a single unit, as well as plunging. Ideal for high efficiency slope milling, helical drilling, and pocket machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WMM3032E
WMM3033E
WMM3035E
WMM3040E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)

SGD 346.14

1 Piece(s) 4 Day(s) or more 3215050

SGD 349.55

1 Piece(s) 4 Day(s) or more 3315050

SGD 352.94

1 Piece(s) 4 Day(s) or more 3515050

SGD 419.72

1 Piece(s) 4 Day(s) or more 4016055

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Slotting / Vertical Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Handle Type
Finish Classification Rough / Medium Processing Link Diameter (d)(mm) 32 Number of Flutes(sheet) 4
Max. Cutting Depth (Ad)(mm) 39 Suitable Tip APMT160508PDER-ACZ350/APMT160508PDER-ACZ330/APMT160508PDER-ACZ310/APMT160512PDER-ACZ350/APMT160512PDER-ACZ330/APMT160512PDER-ACZ310/APMT160516PDER-ACZ350/APMT160516PDER-ACZ330/APMT160516PDER-ACZ310/APMT160508PDER-H-ACZ350/APMT160508PDER-H-ACZ330/APMT160508PDER-H-ACZ310/APMT160512PDER-H-ACZ350/APMT160512PDER-H-ACZ330/APMT160512PDER-H-ACZ310/APMT160516PDER-H-ACZ350/APMT160516PDER-H-ACZ330/APMT160516PDER-H-ACZ310/APET160508PDER-F-ACZ350/APET160508PDER-F-ACZ330/APET160508PDER-F-ACZ310/APET160504PDFR-S-H1/APET160504PDFR-S-DL1000/APET160508PDFR-S-H1/APET160508PDFR-S-DL1000/APMT160520PDER-H-ACZ350/APMT160520PDER-H-ACZ330/APMT160520PDER-H-ACZ310/APMT160530PDER-H-ACZ350/APMT160530PDER-H-ACZ330/APMT160530PDER-H-ACZ310/APMT160540PDER-H-ACZ350/APMT160540PDER-H-ACZ330/APMT160540PDER-H-ACZ310/APMT160550PDER-H-ACZ350/APMT160550PDER-H-ACZ330/APMT160550PDER-H-ACZ310/APMT160560PDER-H-ACZ350/APMT160560PDER-H-ACZ330/APMT160560PDER-H-ACZ310 l / ap(mm) 39
Effective No. of Blades 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)