(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Wave Mill WAX4000E/EL Type, for chip blade tip nose radius greater than 4.0

SEC-Wave Mill WAX4000E/EL Type, for chip blade tip nose radius greater than 4.0

High-speed, high-efficiency machining cutter capable of rough machining to finish machining of non-ferrous metals, including aluminum alloy.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WAX4025E4.0
WAX4025EL4.0
WAX4032E4.0
WAX4032EL4.0
WAX4040E4.0
WAX4040EL4.0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Number of Flutes
(sheet)
Length Under Neck (ℓ1)
(mm)
Weight
(kg)

SGD 567.98

1 Piece(s) 4 Day(s) or more 25140251600.41

SGD 657.39

1 Piece(s) 4 Day(s) or more 25200251600.63

SGD 617.78

1 Piece(s) 4 Day(s) or more 32150321700.72

SGD 707.19

1 Piece(s) 4 Day(s) or more 32220321701.2

SGD 767.17

1 Piece(s) 4 Day(s) or more 40160322700.88

SGD 883.75

1 Piece(s) 4 Day(s) or more 40220322701.2

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Slotting Work Material Aluminum Alloy Mounting Method Handle Type
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 22 / 24 Suitable Tip AECT220604PEFRA-H1/AECT220604PEFRA-DL1000/AECT220608PEFRA-H1/AECT220608PEFRA-DL1000/AECT220612PEFRA-H1/AECT220612PEFRA-DL1000/AECT220616PEFRA-H1/AECT220616PEFRA-DL1000/AECT220620PEFRA-H1/AECT220620PEFRA-DL1000/AECT220630PEFRA-H1/AECT220630PEFRA-DL1000/AECT220632PEFRA-H1/AECT220632PEFRA-DL1000/AECT220640PEFRA-H1/AECT220640PEFRA-DL1000/AECT220650PEFRA-H1/AECT220650PEFRA-DL1000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)