(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Wave Mill WAX4000 Type, for chip blade tip nose radius less than 3.2

SEC-Wave Mill WAX4000 Type, for chip blade tip nose radius less than 3.2

High-speed, high-efficiency machining cutter capable of rough machining to finish machining of non-ferrous metals, including aluminum alloy.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WAX40503.2
WAX40633.2
WAX40803.2
WAX41003.2
WAX41253.2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Lf
(mm)
Weight
(kg)

SGD 792.08

1 Piece(s) 4 Day(s) or more 502500.37

SGD 909.78

1 Piece(s) 4 Day(s) or more 633500.54

SGD 1,028.62

1 Piece(s) 4 Day(s) or more 804500.81

SGD 1,144.07

1 Piece(s) 4 Day(s) or more 1005631.7

SGD 1,257.25

1 Piece(s) 4 Day(s) or more 1256632.6

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Slotting Work Material Aluminum Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 22 / 24 Suitable Tip AECT220604PEFRA-H1/AECT220604PEFRA-DL1000/AECT220608PEFRA-H1/AECT220608PEFRA-DL1000/AECT220612PEFRA-H1/AECT220612PEFRA-DL1000/AECT220616PEFRA-H1/AECT220616PEFRA-DL1000/AECT220620PEFRA-H1/AECT220620PEFRA-DL1000/AECT220630PEFRA-H1/AECT220630PEFRA-DL1000/AECT220632PEFRA-H1/AECT220632PEFRA-DL1000/AECT220640PEFRA-H1/AECT220640PEFRA-DL1000/AECT220650PEFRA-H1/AECT220650PEFRA-DL1000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)