(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Wave Mill WAX3000 Type, for chip blade tip nose radius less than 3.2

SEC-Wave Mill WAX3000 Type, for chip blade tip nose radius less than 3.2

High-speed, high-efficiency machining cutter capable of rough machining to finish machining of non-ferrous metals, including aluminum alloy.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WAX30503.2
WAX30633.2
WAX30803.2
WAX31003.2
WAX31253.2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Lf
(mm)
Weight
(kg)

SGD 829.43

1 Piece(s) 4 Day(s) or more 504500.34

SGD 985.61

1 Piece(s) 4 Day(s) or more 635500.6

SGD 1,008.25

1 Piece(s) 8 Day(s) or more 805501

SGD 1,090.88

1 Piece(s) 4 Day(s) or more 1006632.2

SGD 1,381.75

1 Piece(s) 4 Day(s) or more 1257633.5

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Slotting Work Material Aluminum Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 16 / 18 Suitable Tip AECT160404PEFRA-H1/AECT160404PEFRA-DL1000/AECT160408PEFRA-H1/AECT160408PEFRA-DL1000/AECT160412PEFRA-H1/AECT160412PEFRA-DL1000/AECT160416PEFRA-H1/AECT160416PEFRA-DL1000/AECT160420PEFRA-H1/AECT160420PEFRA-DL1000/AECT160430PEFRA-H1/AECT160430PEFRA-DL1000/AECT160432PEFRA-H1/AECT160432PEFRA-DL1000/AECT160440PEFRA-H1/AECT160440PEFRA-DL1000/AECT160450PEFRA-H1/AECT160450PEFRA-DL1000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)