(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tamper Proof Torx Microdriver

Click this image to zoom it.

Move the mouse over the image to zoom

Tamper Proof Torx Microdriver

Standard Unit Price:
SGD 16.00-
Days to Ship :
7 Day(s)

[Features]
· Supports tamper-proof TORX® screws.
· Uses a handle based on ergonomic design which is easy to carry, rotate and transmits torque reliably.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Standards for Tip Shape
    Torques
  • Shaft Length L (mm)
    60
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    157
  • Features
    Compatible with an anti-theft Torx screw. It employs an ergonomic handle based on human engineering which is easy to grip, easy to turn, and transmits torque reliably.
Part Number
Cutting Edge

Refine by

  • T8H, black point tip
  • T10H, black point tip
  • Clear
Trusco Code

Refine by

  • 412-0264
  • 412-0248
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
T8H, black point tip
412-0248
7 Day(s)
SGD 16.42

Part Number : 118046
Days to Ship 7 Day(s)
Standard Unit Price SGD 16.42

Specificationtitle

  • Standards for Tip Shape
    Torques
  • Shaft Length L (mm)
    60
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    157
  • Cutting Edge
    T8H, black point tip
  • Trusco Code
    412-0248
  • Features
    Compatible with an anti-theft Torx screw. It employs an ergonomic handle based on human engineering which is easy to grip, easy to turn, and transmits torque reliably.
  • Mass(g)
    14.0g
T10H, black point tip
412-0264
7 Day(s)
SGD 16.00

Part Number : 118050
Days to Ship 7 Day(s)
Standard Unit Price SGD 16.00

Specificationtitle

  • Standards for Tip Shape
    Torques
  • Shaft Length L (mm)
    60
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    157
  • Cutting Edge
    T10H, black point tip
  • Trusco Code
    412-0264
  • Features
    Compatible with an anti-theft Torx screw. It employs an ergonomic handle based on human engineering which is easy to grip, easy to turn, and transmits torque reliably.
  • Mass(g)
    18.8g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)