(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Thin Type Offset Screwdriver

Thin Type Offset Screwdriver

Standard Unit Price:
SGD 8.72-
Days to Ship :
9 Day(s)

[Features]
· Can be used for a wide range of applications, such as in-factory work, maintenance of machinery and vehicles, etc.
· Commercially-available bits can be used with the hex holes on the rear of the handle, and deep screw tightening can be achieved by installing long bits.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip size / flathead (-) blade width (mm) B1
    6
  • Magnet
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    105
  • Features
    Has a wide range of use, for example, in factory operations, maintenance of machinery, vehicles, etc. Commercially-available bits can be used with the hex holes on the rear of the handle, and deep screw tightening can be achieved by installing long bits.

Details

Part Number
Tip standards

Refine by

  • Flathead (-)
  • Phillips (+)/Flathead(-)
  • Clear
Tip size / Phillips (+)

Refine by

  • No.2
  • Clear
Single Product/Set Classification

Refine by

  • Single Item
  • Set Product
  • Clear
Details Type

Refine by

  • Slim Offset Screwdriver Set
  • Clear
Set Content

Refine by

  • (+)No.2、(-)6
  • Clear
Set Contents (Items)

Refine by

  • 2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Flathead (-)
-
Single Item
-
-
-
9 Day(s)
SGD 8.72

Part Number : TOD-6
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.72

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Single Item
  • Magnet
    NA
  • Grip Type
    Resin
  • Details Type
    -
  • Overall Length(mm)
    105
  • Set Content
    -
  • Set Contents (Items)
    -
  • Mass(g)
    40
  • Trusco Code
    336-1942
  • Features
    Has a wide range of use, for example, in factory operations, maintenance of machinery, vehicles, etc. Commercially-available bits can be used with the hex holes on the rear of the handle, and deep screw tightening can be achieved by installing long bits.
Phillips (+)/Flathead(-)
No.2
Set Product
Slim Offset Screwdriver Set
(+)No.2、(-)6
2
9 Day(s)
SGD 14.43

Part Number : TOD-26-2
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.43

Specificationtitle

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Resin
  • Details Type
    Slim Offset Screwdriver Set
  • Overall Length(mm)
    105
  • Set Content
    (+)No.2、(-)6
  • Set Contents (Items)
    2
  • Mass(g)
    80/set
  • Trusco Code
    336-1934
  • Features
    Has a wide range of use, for example, in factory operations, maintenance of machinery, vehicles, etc. Commercially-available bits can be used with the hex holes on the rear of the handle, and deep screw tightening can be achieved by installing long bits.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used in various situations such as factory work, machine maintenance, vehicle maintenance.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)