(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
"Attack Screwdriver" Set

"Attack Screwdriver" Set

Standard Unit Price:
SGD 90.09
Days to Ship :
7 Day(s)

[Features]
· The cam part has been hard heat treated for improved abrasion resistance.
· The head portion is slightly softened to prevent breakage to the body due to impacts.
· Removing the bit holder allows for a generic socket to be used as it has a 12.7 mm insertion angle.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    9 / 11
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Stainless Steel
  • Set Content
    Main body (4112N) / Bit holder (4138) / Phillips bit (100P.32-2) / Phillips bit (100P.32-3) / Flathead bit (100S.32-9 )/ Flathead bit (100S.32-11)/Metal case
  • Trusco Code
    279-4730
  • Features
    Hard heat treatment is applied to the cam part to improve abrasion resistance. The head part is made a little soft to prevent cracking of the main body by striking. If the bit holder is removed, the insertion angle is 12.7 mm. So even a generic socket can be used.
  • Case Size(mm)
    190×59×45
  • Mass(g/set)
    1000
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 90.09

Part Number : AN112A
Days to Ship 7 Day(s)
Standard Unit Price SGD 90.09

Specificationtitle

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    9 ~ 11
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Stainless Steel
  • Set Content
    Main body (4112N) / Bit holder (4138) / Phillips bit (100P.32-2) / Phillips bit (100P.32-3) / Flathead bit (100S.32-9 )/ Flathead bit (100S.32-11)/Metal case
  • Trusco Code
    279-4730
  • Features
    Hard heat treatment is applied to the cam part to improve abrasion resistance. The head part is made a little soft to prevent cracking of the main body by striking. If the bit holder is removed, the insertion angle is 12.7 mm. So even a generic socket can be used.
  • Case Size(mm)
    190×59×45
  • Mass(g/set)
    1000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)