(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Auto Tester (Pencil Type With Buzzer And LED)

Auto Tester (Pencil Type With Buzzer And LED)

Standard Unit Price:
SGD 24.71
Days to Ship :
4 Day(s) or more

[Features]
·A long-life LED is used, and the presence or absence of voltage in the vehicle and the polarity can be determined by sound and light.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Alternating Current Voltage(V)
    -
  • DC Voltage(V)
    6~24
  • Trusco Code
    276-0037
  • Features
    LEDs with long service life have been adopted to ensure that the presence of voltage for cars, as well as polarity determinations can be made based on sound and light.
  • Specifications
    Conductivity check and DC polarity determination
  • Specifications (tip)
    Needle type
  • Mass(g)
    43

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 24.71

Part Number : 2135-A
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 24.71

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Alternating Current Voltage(V)
    -
  • DC Voltage(V)
    6~24
  • Trusco Code
    276-0037
  • Features
    LEDs with long service life have been adopted to ensure that the presence of voltage for cars, as well as polarity determinations can be made based on sound and light.
  • Specifications
    Conductivity check and DC polarity determination
  • Specifications (tip)
    Needle type
  • Mass(g)
    43

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Adopting long life LED, you can know the presence or absence of the car's voltage and polarity determination by sound and light.

Specification

●AC Voltage(V):-
●DC Voltage(V):6 to 24
●SPQ(piece):6
●Tip: Needle Type
●Energizing Check, DC Polarity Determination

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)