(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sander Narrow Plane Fine Working Blade

Sander Narrow Plane Fine Working Blade

[Features]
· A tool for grinding wood, aluminum and plastic.
· Excellent workability/durability.
· Allows grinding that is 6 or more times faster than sandpaper, with a usage life that is about 100 times or more longer than that of sandpaper.
· Can grind the surfaces in any direction.
· The blade can be replaced easily.
[Applications]
· A grinding sander for wood, aluminum and plastic.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
SAB-20A
SAB-20C
SAB-20S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipParticle Size JAN Code Trusco Code

SGD 4.80

1 Piece(s) 9 Day(s) Coarse4975364050564377-2454

SGD 4.80

1 Piece(s) 9 Day(s) Second cut4975364050571377-2462

SGD 4.80

1 Piece(s) 9 Day(s) Fine4975364050588377-2471

Loading...

  1. 1

Basic Information

Type Hand Stone/Rapper Overall Length(mm) 80 Single Product Set Product Single Item
Width(mm) 22 Thickness(mm) 0.8 Mass(g) 3
Blade Material Stainless Steel Grip Material ABS Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)