(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Anti Slip Tape, (phosphorescent type)

Click this image to zoom it.

Move the mouse over the image to zoom

Anti Slip Tape, (phosphorescent type)

Standard Unit Price:
SGD 29.14-
Days to Ship :
8 Day(s)

[Features]
· Strong adhesive strength, and can be applied to curved surfaces.
· Excellent abrasion resistance, water resistance, weather resistance and oil resistance.
· Safe luminous type that remains lit even in dark locations.
[Applications]
· For indoor and outdoor use.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Thickness(mm)
    0.7
  • Color Detail
    Cream (Luminescent Color)
  • Adhesive Strength
    6N/10mm
  • Tensile Strength
    38.4N/10mm
  • Features
    High adhesive strength that can be applied to uneven surfaces.
  • Use
    For both indoor and outdoor use.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyvinyl chloride (lead not used)
  • Pressure sensitive adhesive
    Acrylic
  • Abrasive Grain
    Mineral Particles
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Length(m)

Refine by

  • 6
  • 18
  • Clear
Trusco Code

Refine by

  • 399-1491
  • 418-4815
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
18
399-1491
8 Day(s)
SGD 80.17

Part Number : 60943-CK
Days to Ship 8 Day(s)
Standard Unit Price SGD 80.17
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    18
  • Thickness(mm)
    0.7
  • Color Detail
    Cream (Luminescent Color)
  • Adhesive Strength
    6N/10mm
  • Tensile Strength
    38.4N/10mm
  • Trusco Code
    399-1491
  • Mass(g)
    780
  • Features
    High adhesive strength that can be applied to uneven surfaces.
  • Use
    For both indoor and outdoor use.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyvinyl chloride (lead not used)
  • Pressure sensitive adhesive
    Acrylic
  • Abrasive Grain
    Mineral Particles
1 Roll
6
418-4815
8 Day(s)
SGD 29.14

Part Number : 60943-CK-6
Days to Ship 8 Day(s)
Standard Unit Price SGD 29.14
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    6
  • Thickness(mm)
    0.7
  • Color Detail
    Cream (Luminescent Color)
  • Adhesive Strength
    6N/10mm
  • Tensile Strength
    38.4N/10mm
  • Trusco Code
    418-4815
  • Mass(g)
    290
  • Features
    High adhesive strength that can be applied to uneven surfaces.
  • Use
    For both indoor and outdoor use.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyvinyl chloride (lead not used)
  • Pressure sensitive adhesive
    Acrylic
  • Abrasive Grain
    Mineral Particles

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)