(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Rough Surface Reflective Tape

Click this image to zoom it.

Move the mouse over the image to zoom

Rough Surface Reflective Tape

Standard Unit Price:
SGD 145.11-
Days to Ship :
7 Day(s)

[Features]
· The projected light is reliably and accurately retroreflected.
·Reflective glass beads are uniformly sealed in the base material.
·Excellent durability.
·Since it uses an aluminum base material, it fits various shapes.
[Applications]
·For all markings on rough surfaces such as concrete.
·For marking the walls and posts of parking lots, factories, and warehouses.
·For marking bridge girders, supports, and protective walls for railways, roads, and harbors.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Adhesive Strength
    14N/10mm
  • Features
    Reliably and accurately retro-reflects projected light.
  • Use
    For all kinds of markings on concrete and other rough surfaces. For markings on walls and poles in parking lots, factories, or warehouses. For markings on bridge girders, poles, and protective walls in railroads, roads, and harbors.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    PET Film/Aluminum
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Red Color
  • Yellow Color
  • Multi-Colored
  • Clear
Width(mm)

Refine by

  • 100
  • 150
  • 200
  • 400
  • 900
  • Clear
Color Detail

Refine by

  • Red
  • Yellow
  • Yellow/Black
  • Clear
Trusco Code

Refine by

  • 377-7499
  • 377-7481
  • 377-7472
  • 377-7464
  • 377-7456
  • 377-7448
  • 377-7430
  • 377-7421
  • 377-7413
  • 377-7405
  • 377-7391
  • 377-7383
  • 377-7375
  • 377-7367
  • 377-7359
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Red Color
100
Red
377-7359
7 Day(s)
SGD 145.11

Part Number : SHT-100R
Days to Ship 7 Day(s)
Standard Unit Price SGD 145.11
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    100
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Adhesive Strength
    14N/10mm
  • Color Detail
    Red
  • Trusco Code
    377-7359
  • Mass(g)
    622
  • Features
    Reliably and accurately retro-reflects projected light.
  • Use
    For all kinds of markings on concrete and other rough surfaces. For markings on walls and poles in parking lots, factories, or warehouses. For markings on bridge girders, poles, and protective walls in railroads, roads, and harbors.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    PET Film/Aluminum
  • Pressure sensitive adhesive
    Acrylic
1 Roll
Yellow Color
100
Yellow
377-7367
7 Day(s)
SGD 145.11

Part Number : SHT-100Y
Days to Ship 7 Day(s)
Standard Unit Price SGD 145.11
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    100
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Adhesive Strength
    14N/10mm
  • Color Detail
    Yellow
  • Trusco Code
    377-7367
  • Mass(g)
    622
  • Features
    Reliably and accurately retro-reflects projected light.
  • Use
    For all kinds of markings on concrete and other rough surfaces. For markings on walls and poles in parking lots, factories, or warehouses. For markings on bridge girders, poles, and protective walls in railroads, roads, and harbors.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    PET Film/Aluminum
  • Pressure sensitive adhesive
    Acrylic
1 Roll
Multi-Colored
100
Yellow/Black
377-7375
7 Day(s)
SGD 145.11

Part Number : SHT-100YB
Days to Ship 7 Day(s)
Standard Unit Price SGD 145.11
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    100
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Adhesive Strength
    14N/10mm
  • Color Detail
    Yellow/Black
  • Trusco Code
    377-7375
  • Mass(g)
    622
  • Features
    Reliably and accurately retro-reflects projected light.
  • Use
    For all kinds of markings on concrete and other rough surfaces. For markings on walls and poles in parking lots, factories, or warehouses. For markings on bridge girders, poles, and protective walls in railroads, roads, and harbors.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    PET Film/Aluminum
  • Pressure sensitive adhesive
    Acrylic
1 Roll
Red Color
150
Red
377-7383
7 Day(s)
SGD 224.74

Part Number : SHT-150R
Days to Ship 7 Day(s)
Standard Unit Price SGD 224.74
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    150
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Adhesive Strength
    14N/10mm
  • Color Detail
    Red
  • Trusco Code
    377-7383
  • Mass(g)
    933
  • Features
    Reliably and accurately retro-reflects projected light.
  • Use
    For all kinds of markings on concrete and other rough surfaces. For markings on walls and poles in parking lots, factories, or warehouses. For markings on bridge girders, poles, and protective walls in railroads, roads, and harbors.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    PET Film/Aluminum
  • Pressure sensitive adhesive
    Acrylic
1 Roll
Yellow Color
150
Yellow
377-7391
7 Day(s)
SGD 224.74

Part Number : SHT-150Y
Days to Ship 7 Day(s)
Standard Unit Price SGD 224.74
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    150
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Adhesive Strength
    14N/10mm
  • Color Detail
    Yellow
  • Trusco Code
    377-7391
  • Mass(g)
    933
  • Features
    Reliably and accurately retro-reflects projected light.
  • Use
    For all kinds of markings on concrete and other rough surfaces. For markings on walls and poles in parking lots, factories, or warehouses. For markings on bridge girders, poles, and protective walls in railroads, roads, and harbors.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    PET Film/Aluminum
  • Pressure sensitive adhesive
    Acrylic
1 Roll
Multi-Colored
150
Yellow/Black
377-7405
7 Day(s)
SGD 224.74

Part Number : SHT-150YB
Days to Ship 7 Day(s)
Standard Unit Price SGD 224.74
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    150
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Adhesive Strength
    14N/10mm
  • Color Detail
    Yellow/Black
  • Trusco Code
    377-7405
  • Mass(g)
    933
  • Features
    Reliably and accurately retro-reflects projected light.
  • Use
    For all kinds of markings on concrete and other rough surfaces. For markings on walls and poles in parking lots, factories, or warehouses. For markings on bridge girders, poles, and protective walls in railroads, roads, and harbors.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    PET Film/Aluminum
  • Pressure sensitive adhesive
    Acrylic
1 Roll
Red Color
200
Red
377-7413
7 Day(s)
SGD 316.96

Part Number : SHT-200R
Days to Ship 7 Day(s)
Standard Unit Price SGD 316.96
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    200
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Adhesive Strength
    14N/10mm
  • Color Detail
    Red
  • Trusco Code
    377-7413
  • Mass(g)
    1244
  • Features
    Reliably and accurately retro-reflects projected light.
  • Use
    For all kinds of markings on concrete and other rough surfaces. For markings on walls and poles in parking lots, factories, or warehouses. For markings on bridge girders, poles, and protective walls in railroads, roads, and harbors.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    PET Film/Aluminum
  • Pressure sensitive adhesive
    Acrylic
1 Roll
Yellow Color
200
Yellow
377-7421
7 Day(s)
SGD 316.96

Part Number : SHT-200Y
Days to Ship 7 Day(s)
Standard Unit Price SGD 316.96
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    200
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Adhesive Strength
    14N/10mm
  • Color Detail
    Yellow
  • Trusco Code
    377-7421
  • Mass(g)
    1244
  • Features
    Reliably and accurately retro-reflects projected light.
  • Use
    For all kinds of markings on concrete and other rough surfaces. For markings on walls and poles in parking lots, factories, or warehouses. For markings on bridge girders, poles, and protective walls in railroads, roads, and harbors.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    PET Film/Aluminum
  • Pressure sensitive adhesive
    Acrylic
1 Roll
Multi-Colored
200
Yellow/Black
377-7430
7 Day(s)
SGD 318.73

Part Number : SHT-200YB
Days to Ship 7 Day(s)
Standard Unit Price SGD 318.73
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    200
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Adhesive Strength
    14N/10mm
  • Color Detail
    Yellow/Black
  • Trusco Code
    377-7430
  • Mass(g)
    1244
  • Features
    Reliably and accurately retro-reflects projected light.
  • Use
    For all kinds of markings on concrete and other rough surfaces. For markings on walls and poles in parking lots, factories, or warehouses. For markings on bridge girders, poles, and protective walls in railroads, roads, and harbors.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    PET Film/Aluminum
  • Pressure sensitive adhesive
    Acrylic
1 Roll
Red Color
400
Red
377-7448
7 Day(s)
SGD 630.48

Part Number : SHT-400R
Days to Ship 7 Day(s)
Standard Unit Price SGD 630.48
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    400
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Adhesive Strength
    14N/10mm
  • Color Detail
    Red
  • Trusco Code
    377-7448
  • Mass(g)
    2488
  • Features
    Reliably and accurately retro-reflects projected light.
  • Use
    For all kinds of markings on concrete and other rough surfaces. For markings on walls and poles in parking lots, factories, or warehouses. For markings on bridge girders, poles, and protective walls in railroads, roads, and harbors.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    PET Film/Aluminum
  • Pressure sensitive adhesive
    Acrylic
1 Roll
Yellow Color
400
Yellow
377-7456
7 Day(s)
SGD 633.84

Part Number : SHT-400Y
Days to Ship 7 Day(s)
Standard Unit Price SGD 633.84
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    400
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Adhesive Strength
    14N/10mm
  • Color Detail
    Yellow
  • Trusco Code
    377-7456
  • Mass(g)
    2488
  • Features
    Reliably and accurately retro-reflects projected light.
  • Use
    For all kinds of markings on concrete and other rough surfaces. For markings on walls and poles in parking lots, factories, or warehouses. For markings on bridge girders, poles, and protective walls in railroads, roads, and harbors.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    PET Film/Aluminum
  • Pressure sensitive adhesive
    Acrylic
1 Roll
Multi-Colored
400
Yellow/Black
377-7464
7 Day(s)
SGD 630.48

Part Number : SHT-400YB
Days to Ship 7 Day(s)
Standard Unit Price SGD 630.48
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    400
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Adhesive Strength
    14N/10mm
  • Color Detail
    Yellow/Black
  • Trusco Code
    377-7464
  • Mass(g)
    2488
  • Features
    Reliably and accurately retro-reflects projected light.
  • Use
    For all kinds of markings on concrete and other rough surfaces. For markings on walls and poles in parking lots, factories, or warehouses. For markings on bridge girders, poles, and protective walls in railroads, roads, and harbors.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    PET Film/Aluminum
  • Pressure sensitive adhesive
    Acrylic
1 Roll
Red Color
900
Red
377-7472
7 Day(s)
SGD 1,263.39

Part Number : SHT-900R
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,263.39
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    900
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Adhesive Strength
    14N/10mm
  • Color Detail
    Red
  • Trusco Code
    377-7472
  • Mass(g)
    5600
  • Features
    Reliably and accurately retro-reflects projected light.
  • Use
    For all kinds of markings on concrete and other rough surfaces. For markings on walls and poles in parking lots, factories, or warehouses. For markings on bridge girders, poles, and protective walls in railroads, roads, and harbors.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    PET Film/Aluminum
  • Pressure sensitive adhesive
    Acrylic
1 Roll
Yellow Color
900
Yellow
377-7481
7 Day(s)
SGD 1,263.39

Part Number : SHT-900Y
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,263.39
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    900
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Adhesive Strength
    14N/10mm
  • Color Detail
    Yellow
  • Trusco Code
    377-7481
  • Mass(g)
    5600
  • Features
    Reliably and accurately retro-reflects projected light.
  • Use
    For all kinds of markings on concrete and other rough surfaces. For markings on walls and poles in parking lots, factories, or warehouses. For markings on bridge girders, poles, and protective walls in railroads, roads, and harbors.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    PET Film/Aluminum
  • Pressure sensitive adhesive
    Acrylic
1 Roll
Multi-Colored
900
Yellow/Black
377-7499
7 Day(s)
SGD 1,263.39

Part Number : SHT-900YB
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,263.39
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    900
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Adhesive Strength
    14N/10mm
  • Color Detail
    Yellow/Black
  • Trusco Code
    377-7499
  • Mass(g)
    5600
  • Features
    Reliably and accurately retro-reflects projected light.
  • Use
    For all kinds of markings on concrete and other rough surfaces. For markings on walls and poles in parking lots, factories, or warehouses. For markings on bridge girders, poles, and protective walls in railroads, roads, and harbors.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    PET Film/Aluminum
  • Pressure sensitive adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)